320B L
The Cat 320B L is a versatile, tough machine for a variety of applications. It features undercarriage built specifically for fast and easy transport, cab for optimized operator comfort and productivity, and advanced engine and hydraulic system that works together for improved productivity, fuel efficiency and lower maintenance costs.
--- Select a Model ---
320B
320B L
320C L Utility
320D L
320D LRR
321B LCR
321C LCR
322B L
322C L
325B
325B L
325C L
325C LCR
325D L
330B
330B L
330B L UHD
330C L
330D L
320B L
Overview & Specifications
Engine
Engine Model
Cat 3066T
Cat 3066T
Net Flywheel Power
128 hp
96 kW
Net Power – ISO 9249
128 hp
96 kW
Bore
4.02 in
102 mm
Stroke
5.12 in
130 mm
Displacement
389 in3
6.37 L
Net Power – EEC 80/1269
128 hp
96 kW
Net Power – SAE J1349
128 hp
96 kW
Weights
Operating Weight – Std. Undercarriage
45459.26 lb
20620 kg
Service Refill Capacities
Fuel Tank Capacity
90 gal
340 L
Cooling System
6.6 gal
25 L
Engine Oil
5.1 gal
20.5 L
Swing Drive
1.6 gal
6 L
Final Drive (each)
2.6 gal
10 L
Hydraulic System (including tank)
58 gal
220 L
Swing Mechanism
Swing Speed
10.7 RPM
10.7 RPM
Swing Torque
42050 lb ft
57 kN·m
Drive
Maximum Drawbar Pull
39800 lb
177 kN
Maximum Travel Speed
3.4 mph
5.5 km/h
Hydraulic System
Main Implement System – Maximum Flow (2x)
48.9 gal/min
185 L/min
Max. Pressure – Equipment
4980 psi
34300 kPa
Max. Pressure – Travel
4980 psi
34300 kPa
Max. Pressure – Swing
3340 psi
23000 kPa
Pilot System – Maximum Flow
10.8 gal/min
41 L/min
Pilot System – Maximum Pressure
600 psi
4100 kPa
Boom Cylinder – Bore
5 in
120 mm
Boom Cylinder – Stroke
50 in
1260 mm
B1 Family Bucket Cylinder – Bore
5 in
120 mm
B1 Family Bucket Cylinder – Stroke
41 in
1030 mm
C Family Bucket Cylinder – Bore
5.1 in
130 mm
C Family Bucket Cylinder – Stroke
46 in
1156 mm