322B L
The Cat 322B L is a versatile, tough machine for a variety of applications. It features undercarriage built specifically for fast and easy transport, cab for optimized operator comfort and productivity, and advanced engine and hydraulic system that works together for improved productivity, fuel efficiency and lower maintenance costs.
--- Select a Model ---
320B
320B L
320C L Utility
320D L
320D LRR
321B LCR
321C LCR
322B L
322C L
325B
325B L
325C L
325C LCR
325D L
330B
330B L
330B L UHD
330C L
330D L
322B L Hydraulic Excavator
Overview & Specifications
Engine
Engine Model
Cat® 3116TA
Cat® 3116TA
Net Flywheel Power
153 hp
114 kW
Net Power – ISO 9249
153 hp
114 kW
Bore
4.13 in
105 mm
Stroke
5 in
127 mm
Displacement
403 in3
6.6 L
Net Power – EEC 80/1269
153 hp
114 kW
Net Power – SAE J1349
153 hp
114 kW
Weights
Operating Weight – Std. Undercarriage
50160 lb
22750 kg
Service Refill Capacities
Fuel Tank Capacity
90 gal
340 L
Cooling System
8.3 gal
31.5 L
Engine Oil
5.7 gal
21.5 L
Swing Drive
2.6 gal
10 L
Final Drive (each)
2.6 gal
10 L
Hydraulic System (including tank)
70 gal
265 L
Swing Mechanism
Swing Speed
10 RPM
10 RPM
Swing Torque
51850 lb ft
70 kN·m
Drive
Maximum Drawbar Pull
43612 lb
194 kN
Maximum Travel Speed
3.4 mph
5.5 km/h
Hydraulic System
Main Implement System – Maximum Flow (2x)
54.2 gal/min
205 L/min
Max. Pressure – Equipment
4980 psi
34300 kPa
Max. Pressure – Travel
4980 psi
34300 kPa
Max. Pressure – Swing
3980 psi
275005 kPa
Pilot System – Maximum Flow
10.3 gal/min
39 L/min
Pilot System – Maximum Pressure
600 psi
4100 kPa
Boom Cylinder – Bore
5.1 in
130 mm
Boom Cylinder – Stroke
51.4 in
1305 mm
B1 Family Bucket Cylinder – Bore
4.7 in
120 mm
B1 Family Bucket Cylinder – Stroke
40.6 in
1030 mm
Track
Standard w/Standard Undercarriage
24 in
600 mm
Standard w/Long Undercarriage – Triple Grouser
32 in
800 mm
Optional
24 in
600 mm
Optional
28 in
700 mm
Optional
32 in
800 mm