330B L
The Cat 330B L is a versatile, tough machine for a variety of applications. It features undercarriage built specifically for fast and easy transport, cab for optimized operator comfort and productivity, and advanced engine and hydraulic system that works together for improved productivity, fuel efficiency and lower maintenance costs.
--- Select a Model ---
320B
320B L
320C L Utility
320D L
320D LRR
321B LCR
321C LCR
322B L
322C L
325B
325B L
325C L
325C LCR
325D L
330B
330B L
330B L UHD
330C L
330D L
330B L Hydraulic Excavator
Overview & Specifications
Engine
Engine Model
Cat 3306TA
Cat 3306TA
Net Flywheel Power
222 hp
165 kW
Net Power – ISO 9249
222 hp
165 kW
Bore
4.75 in
121 mm
Stroke
6 in
152 mm
Displacement
640 in3
10.5 L
Gross Power
236 hp
176 kW
Net Power – EEC 80/1269
222 hp
165 kW
Net Power – SAE J1349
222 hp
165 kW
Weights
Operating Weight – Std. Undercarriage
76412.13 lb
34660 kg
Service Refill Capacities
Fuel Tank Capacity
145 gal
560 L
Cooling System
11.9 gal
45 L
Engine Oil
7.9 gal
30 L
Swing Drive
4 gal
15 L
Final Drive (each)
4 gal
15 L
Hydraulic System (including tank)
106 gal
400 L
Swing Mechanism
Swing Speed
9 RPM
9 RPM
Swing Torque
78200 lb ft
106 kN·m
Drive
Maximum Drawbar Pull
60250 lb
268 kN
Maximum Travel Speed
2.9 mph
4.6 km/h
Hydraulic System
Main Implement System – Maximum Flow (2x)
63.4 gal/min
240 L/min
Max. Pressure – Equipment
4980 psi
34300 kPa
Max. Pressure – Travel
4980 psi
34300 kPa
Max. Pressure – Swing
4330 psi
29900 kPa
Pilot System – Maximum Flow
9.8 gal/min
37 L/min
Pilot System – Maximum Pressure
595 psi
4100 kPa
Boom Cylinder – Bore
5.9 in
150 mm
Boom Cylinder – Stroke
56.7 in
1440 mm
Track
Standard w/Long Undercarriage – Triple Grouser
34 in
850 mm
Optional
30 in
750 mm
Optional
28 in
700 mm