|
322C L Increased work tool options, new powerful engine and easier operation lead to increased productivity and lower operating costs. |
 |
|
| |
| |
| |
|
322C L Hydraulic Excavator
Overview & Specifications
Engine
- Engine Model
Cat 3126B ATAAC HEUI Fuel System Cat 3126B ATAAC HEUI Fuel System
- Net Flywheel Power
168 hp 125 kW
- Net Power – ISO 9249
168 hp 125 kW
- Bore
4.33 in 110 mm
- Stroke
5 in 127 mm
- Displacement
440 in3 7.2 L
- Gross Power
173 hp 129 kW
- Net Power – EEC 80/1269
168 hp 125 kW
- Net Power – SAE J1349
166 hp 124 kW
Weights
- Operating Weight – Std. Undercarriage
53351.8 lb 24200 kg
Service Refill Capacities
- Fuel Tank Capacity
132 gal 500 L
- Cooling System
10 gal 38 L
- Engine Oil
9 gal 34 L
- Swing Drive
2.1 gal 8 L
- Final Drive (each)
1.3 gal 5 L
- Hydraulic System (including tank)
64.7 gal 245 L
Swing Mechanism
- Swing Speed
10 RPM 10 RPM
- Swing Torque
54137 lb ft 73.4 kN·m
Drive
- Maximum Drawbar Pull
50132 lb 223 kN
- Maximum Travel Speed
3.4 mph 5.5 km/h
Hydraulic System
- Main Implement System – Maximum Flow (2x)
58.1 gal/min 220 L/min
- Max. Pressure – Equipment
4980 psi 34300 kPa
- Max. Pressure – Travel
4980 psi 34300 kPa
- Max. Pressure – Swing
3553 psi 24500 kPa
- Pilot System – Maximum Flow
9.5 gal/min 36 L/min
- Pilot System – Maximum Pressure
568.4 psi 3920 kPa
- Boom Cylinder – Bore
5.12 in 130 mm
- Boom Cylinder – Stroke
51.4 in 1305 mm
- B1 Family Bucket Cylinder – Bore
4.72 in 120 mm
- B1 Family Bucket Cylinder – Stroke
40.6 in 1030 mm
- D Family Bucket Cylinder – Bore
5.9 in 150 mm
- D Family Bucket Cylinder – Stroke
46 in 1156 mm
- S Family Bucket Cylinder – Bore
5.12 in 130 mm
- S Family Bucket Cylinder – Stroke
43.9 in 1115 mm
Sound Performance
- Performance
ANSI/SAE ANSI/SAE
Standards
- Brakes
SAE J1026 APR90 SAE J1026 APR90
- Cab/FOGS
SAE J1356 FEB88 ISO 10262 SAE J1356 FEB88 ISO 10262
Track
- Standard w/Long Undercarriage – Triple Grouser
32 in 800 mm
- Optional
24 in 600 mm
- Optional
28 in 700 mm
| |
| |
| |
|
| |
|