320C L Utility
The 320C Utility excavator maintains the C Series characteristics and offers the same level of operating performance as the 320C standard excavator with a smaller radius.
--- Select a Model ---
320B
320B L
320C L Utility
320D L
320D LRR
321B LCR
321C LCR
322B L
322C L
325B
325B L
325C L
325C LCR
325D L
330B
330B L
330B L UHD
330C L
330D L
320C L Utility Hydraulic Excavator
Overview & Specifications
Engine
Engine Model
Cat® 3066T
Cat® 3066T
Net Flywheel Power
138 hp
103 kW
Net Power – ISO 9249
138 hp
103 kW
Bore
4.02 in
102 mm
Stroke
5.12 in
130 mm
Displacement
389 in3
6.37 L
Gross Power
143 hp
107 kW
Net Power – EEC 80/1269
138 hp
103 kW
Net Power – SAE J1349
138 hp
103 kW
Weights
Operating Weight
50700 lb
23000 kg
Operating Weight – Std. Undercarriage
49200 lb
22300 kg
Service Refill Capacities
Fuel Tank Capacity
75 gal
284 L
Cooling System
7.9 gal
30 L
Engine Oil
7.9 gal
30 L
Swing Drive
2.1 gal
8 L
Final Drive (each)
2.6 gal
10 L
Hydraulic System (including tank)
63 gal
240 L
Swing Mechanism
Swing Speed
11.5 RPM
11.5 RPM
Swing Torque
45611 lb ft
61.8 kN·m
Drive
Maximum Drawbar Pull
44040 lb
196 kN
Maximum Travel Speed
3.4 mph
5.5 km/h
Hydraulic System
Main Implement System – Maximum Flow (2x)
54.2 gal/min
205 L/min
Max. Pressure – Equipment
4980 psi
34300 kPa
Max. Pressure – Travel
4980 psi
34300 kPa
Max. Pressure – Swing
3625 psi
25000 kPa
Pilot System – Maximum Flow
10.8 gal/min
41 L/min
Pilot System – Maximum Pressure
600 psi
4120 kPa
Boom Cylinder – Bore
5 in
120 mm
Boom Cylinder – Stroke
50 in
1260 mm
B1 Family Bucket Cylinder – Bore
5 in
120 mm
B1 Family Bucket Cylinder – Stroke
41 in
1030 mm
Track
Standard w/Standard Undercarriage
24 in
600 mm
Standard w/Long Undercarriage – Triple Grouser
32 in
800 mm
Optional
24 in
600 mm
Optional
28 in
700 mm
Optional
32 in
800 mm
Dimensions
Transport width
121.26 in
3080 mm