325C L Hydraulic Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
3126B ATAAC HEUI™ Fuel System
3126B ATAAC HEUI™ Fuel System
Net Flywheel Power
188 hp
140 kW
Net Power – ISO 9249
188 hp
140 kW
Bore
4.33 in
110 mm
Stroke
5 in
127 mm
Displacement
440 in3
7.2 L
Net Power – EEC 80/1269
188 hp
140 kW
Net Power – SAE J1349
186 hp
139 kW

Weights

Operating Weight – Std. Undercarriage
63052.13 lb
28600 kg

Service Refill Capacities

Fuel Tank Capacity
132 gal
500 L
Cooling System
7.9 gal
30 L
Engine Oil
9 gal
34 L
Swing Drive
2.6 gal
10 L
Final Drive (each)
1.6 gal
6 L
Hydraulic System (including tank)
82 gal
310 L

Swing Mechanism

Swing Speed
10.2 RPM
10.2 RPM
Swing Torque
60628 lb ft
82.2 kN·m

Drive

Maximum Drawbar Pull
54853 lb
244 kN
Maximum Travel Speed
3.3 mph
5.3 km/h

Hydraulic System

Main Implement System – Maximum Flow (2x)
62 gal/min
235 L/min
Max. Pressure – Equipment
4974 psi
34300 kPa
Max. Pressure – Travel
4974 psi
34300 kPa
Max. Pressure – Swing
3988 psi
27500 kPa
Pilot System – Maximum Flow
10 gal/min
36 L/min
Pilot System – Maximum Pressure
597 psi
4120 kPa
Boom Cylinder – Bore
5.51 in
140 mm
Boom Cylinder – Stroke
55 in
1407 mm
C Family Bucket Cylinder – Bore
5.12 in
130 mm
C Family Bucket Cylinder – Stroke
46 in
1156 mm
D Family Bucket Cylinder – Bore
5.91 in
150 mm
D Family Bucket Cylinder – Stroke
46 in
1156 mm

Sound Performance

Performance
ANSI/SAE
ANSI/SAE

Standards

Brakes
SAE J1026 APR90
SAE J1026 APR90
Cab/FOGS
SAE J1356 FEB88 ISO 10262
SAE J1356 FEB88 ISO 10262

Track

Standard w/Long Undercarriage – Triple Grouser
32 in
800 mm
Optional
28 in
700 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com