325B L
The Cat 325B L is a versatile, tough machine for a variety of applications. It features undercarriage built specifically for fast and easy transport, cab for optimized operator comfort and productivity, and advanced engine and hydraulic system that works together for improved productivity, fuel efficiency and lower maintenance costs.
--- Select a Model ---
320B
320B L
320C L Utility
320D L
320D LRR
321B LCR
321C LCR
322B L
322C L
325B
325B L
325C L
325C LCR
325D L
330B
330B L
330B L UHD
330C L
330D L
325B L Hydraulic Excavator
Overview & Specifications
Engine
Engine Model
Cat® 3116TA
Cat® 3116TA
Net Flywheel Power
168 hp
125 kW
Net Power – ISO 9249
168 hp
125 kW
Bore
4.13 in
105 mm
Stroke
5 in
127 mm
Displacement
403 in3
6.6 L
Gross Power
177 hp
132 kW
Net Power – EEC 80/1269
168 hp
125 kW
Net Power – SAE J1349
168 hp
125 kW
Weights
Operating Weight – Std. Undercarriage
56240 lb
25510 kg
Service Refill Capacities
Fuel Tank Capacity
111 gal
420 L
Cooling System
8.3 gal
31.5 L
Engine Oil
5.3 gal
20 L
Swing Drive
2.6 gal
10 L
Final Drive (each)
2.1 gal
8 L
Hydraulic System (including tank)
82 gal
310 L
Swing Mechanism
Swing Speed
10 RPM
10 RPM
Swing Torque
56080 lb ft
76 kN·m
Drive
Maximum Drawbar Pull
48350 lb
215 kN
Maximum Travel Speed
3.1 mph
5 km/h
Hydraulic System
Main Implement System – Maximum Flow (2x)
56.5 gal/min
214 L/min
Max. Pressure – Equipment
4980 psi
34300 kPa
Max. Pressure – Travel
4980 psi
34300 kPa
Max. Pressure – Swing
4250 psi
29400 kPa
Pilot System – Maximum Flow
10.8 gal/min
41 L/min
Pilot System – Maximum Pressure
595 psi
4100 kPa
Boom Cylinder – Bore
5.5 in
140 mm
Boom Cylinder – Stroke
55 in
1407 mm
C Family Bucket Cylinder – Bore
5.12 in
130 mm
C Family Bucket Cylinder – Stroke
46 in
1156 mm
D Family Bucket Cylinder – Bore
5.91 in
150 mm
D Family Bucket Cylinder – Stroke
46 in
1156 mm
Track
Standard w/Standard Undercarriage
24 in
600 mm
Standard w/Long Undercarriage – Triple Grouser
32 in
800 mm
Optional
24 in
600 mm
Optional
28 in
700 mm
Optional
32 in
800 mm