325B Hydraulic Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® 3116TA
Cat® 3116TA
Net Flywheel Power
168 hp
125 kW
Net Power – ISO 9249
168 hp
125 kW
Bore
4.1 in
105 mm
Stroke
5 in
127 mm
Displacement
403 in3
6.6 L
Net Power – EEC 80/1269
168 hp
125 kW
Net Power – SAE J1349
166 hp
124 kW

Weights

Operating Weight – Std. Undercarriage
56240 lb
25510 kg

Service Refill Capacities

Fuel Tank Capacity
111 gal
420 L
Cooling System
8.3 gal
31.5 L
Engine Oil
5.3 gal
20 L
Swing Drive
2.6 gal
10 L
Final Drive (each)
2.1 gal
8 L
Hydraulic System (including tank)
82 gal
310 L

Swing Mechanism

Swing Speed
10.2 RPM
10.2 RPM
Swing Torque
56055 lb ft
76 kN·m

Drive

Maximum Drawbar Pull
48109 lb
214 kN
Maximum Travel Speed
3.1 mph
5 km/h

Hydraulic System

Main Implement System – Maximum Flow (2x)
56.5 gal/min
214 L/min
Max. Pressure – Equipment
4980 psi
34300 kPa
Max. Pressure – Travel
4980 psi
34300 kPa
Max. Pressure – Swing
3988 psi
27500 kPa
Pilot System – Maximum Flow
11 gal/min
41 L/min
Pilot System – Maximum Pressure
595 psi
4100 kPa
Boom Cylinder – Bore
5.51 in
140 mm
Boom Cylinder – Stroke
55 in
1407 mm
C Family Bucket Cylinder – Bore
5.12 in
130 mm
C Family Bucket Cylinder – Stroke
46 in
1156 mm
D Family Bucket Cylinder – Bore
5.91 in
150 mm
D Family Bucket Cylinder – Stroke
46 in
1156 mm

Track

Standard w/Standard Undercarriage
24 in
600 mm
Standard w/Long Undercarriage – Triple Grouser
32 in
800 mm
Optional
24 in
600 mm
Optional
28 in
700 mm
Optional
32 in
800 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com