|
| |
| |
| |
|
330B Hydraulic Excavator
Overview & Specifications
Engine
- Engine Model
Cat® 3306TA Cat® 3306TA
- Net Flywheel Power
222 hp 165 kW
- Net Power – ISO 9249
221 hp 165 kW
- Bore
4.76 in 124 mm
- Stroke
5.98 in 152 mm
- Displacement
64.1 in3 10.5 L
- Net Power – EEC 80/1269
221 hp 165 kW
- Net Power – SAE J1349
219 hp 163 kW
Weights
- Operating Weight – Std. Undercarriage
71628 lb 32490 kg
Service Refill Capacities
- Fuel Tank Capacity
145 gal 560 L
- Cooling System
11.9 gal 45 L
- Engine Oil
7.9 gal 30 L
- Swing Drive
4 gal 15 L
- Final Drive (each)
4 gal 15 L
- Hydraulic System (including tank)
106 gal 400 L
Swing Mechanism
- Swing Speed
9 RPM 9 RPM
- Swing Torque
71250 lb ft 96.6 kN·m
Drive
- Maximum Drawbar Pull
60250 lb 268 kN
- Maximum Travel Speed
2.9 mph 4.6 km/h
Hydraulic System
- Main Implement System – Maximum Flow (2x)
63 gal/min 240 L/min
- Max. Pressure – Equipment
4974 psi 34300 kPa
- Max. Pressure – Travel
4974 psi 34300 kPa
- Max. Pressure – Swing
4336 psi 29900 kPa
- Pilot System – Maximum Flow
10 gal/min 37 L/min
- Pilot System – Maximum Pressure
595 psi 4100 kPa
- Boom Cylinder – Bore
5.91 in 150 mm
- Boom Cylinder – Stroke
57 in 1440 mm
- D Family Bucket Cylinder – Bore
5.9 in 150 mm
- D Family Bucket Cylinder – Stroke
46 in 1156 mm
- E Family Bucket Cylinder – Bore
6.3 in 180 mm
- E Family Bucket Cylinder – Stroke
53 in 1356 mm
Standards
- Brakes
SAE J1026 APR90 SAE J1026 APR90
- Cab/FOGS
SAE J1356 FEB88 ISO 10262 SAE J1356 FEB88 ISO 10262
Track
- Standard w/Standard Undercarriage
24 in 600 mm
- Standard w/Long Undercarriage – Triple Grouser
30 in 750 mm
- Optional – Heavy Duty – Triple Grouser
34 in 850 mm
- Optional – Triple Grouser
34 in 850 mm
- Optional
33 in 838 mm
| |
| |
| |
|
| |
|