330B L UHD Hydraulic Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® 3306 TA diesel engine
Cat® 3306 TA diesel engine
Net Flywheel Power
222 hp
165 kW
Net Power – ISO 9249
222 hp
165 kW
Bore
4.75 in
121 mm
Stroke
6 in
152 mm
Displacement
640 in3
10.5 L
Gross Power
236 hp
176 kW
Net Power – EEC 80/1269
222 hp
165 kW
Net Power – SAE J1349
222 hp
165 kW

Weights

Operating Weight – Std. Undercarriage
87252 lb
39570 kg

Service Refill Capacities

Fuel Tank Capacity
145 gal
560 L
Cooling System
11.9 gal
45 L
Engine Oil
7.9 gal
30 L
Swing Drive
4 gal
15 L
Final Drive (each)
4 gal
15 L
Hydraulic System (including tank)
106 gal
400 L

Drive

Maximum Drawbar Pull
60250 lb
268 kN
Maximum Travel Speed
2.9 mph
4.6 km/h

Hydraulic System

Main Implement System – Maximum Flow (2x)
63 gal/min
240 L/min
Max. Pressure – Equipment
4980 psi
34300 kPa
Max. Pressure – Travel
4980 psi
34340 kPa
Max. Pressure – Swing
4330 psi
29400 kPa
Pilot System – Maximum Flow
9.8 gal/min
37 L/min
Pilot System – Maximum Pressure
595 psi
4100 kPa

Standards

Brakes
SAE J1026, ISO10265
SAE J1026, ISO10265

Track

Standard w/Long Undercarriage – Triple Grouser
24 in
600 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com