321B LCR Hydraulic Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3066T
Cat 3066T
Net Flywheel Power
129 hp
96 kW
Net Power – ISO 9249
129 hp
96 kW
Bore
4.02 in
102 mm
Stroke
5.12 in
130 mm
Displacement
389 in3
6.37 L
Gross Power
134 hp
100 kW
Net Power – EEC 80/1269
129 hp
96 kW
Net Power – SAE J1349
127 hp
95 kW

Weights

Operating Weight – Std. Undercarriage
50926.72 lb
23100 kg

Service Refill Capacities

Fuel Tank Capacity
66 gal
250 L
Cooling System
6.6 gal
25 L
Engine Oil
5.4 gal
20.5 L
Swing Drive
1.6 gal
6 L
Final Drive (each)
2.6 gal
10 L
Hydraulic System (including tank)
69 gal
260 L

Swing Mechanism

Swing Speed
10.7 RPM
10.7 RPM
Swing Torque
43221 lb ft
58.6 kN·m

Drive

Maximum Drawbar Pull
44063 lb
196 kN
Maximum Travel Speed
3.1 mph
5 km/h

Hydraulic System

Main Implement System – Maximum Flow (2x)
49 gal/min
185 L/min
Max. Pressure – Equipment
4974 psi
34300 kPa
Max. Pressure – Travel
4974 psi
34300 kPa
Max. Pressure – Swing
3553 psi
24500 kPa
Pilot System – Maximum Flow
11 gal/min
41 L/min
Pilot System – Maximum Pressure
597 psi
4120 kPa
Boom Cylinder – Bore
4.92 in
125 mm
Boom Cylinder – Stroke
55 in
1403 mm
B1 Family Bucket Cylinder – Bore
4.72 in
120 mm
B1 Family Bucket Cylinder – Stroke
41 in
1030 mm

Track

Standard w/Long Undercarriage
31 in
800 mm
Optional
24 in
600 mm
Optional
28 in
700 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com