|
330C L Increased work tool options, improved cycle times, and ease of operation lead to increased productivity and lower operating costs. |
 |
|
| |
| |
| |
|
330C L Hydraulic Excavator
Overview & Specifications
Engine
- Engine Model
CAT C9 CAT C9
- Net Flywheel Power
247 hp 184 kW
- Net Power – ISO 9249
247 hp 184 kW
- Bore
4.41 in 112 mm
- Stroke
5.87 in 149 mm
- Displacement
537 in3 8.8 L
- Net Power – EEC 80/1269
247 hp 184 kW
- Net Power – SAE J1349
244 hp 182 kW
Weights
- Operating Weight – Std. Undercarriage
77382.16 lb 35100 kg
Service Refill Capacities
- Fuel Tank Capacity
163 gal 618 L
- Cooling System
10 gal 38 L
- Engine Oil
9.4 gal 36 L
- Swing Drive
5 gal 19 L
- Final Drive (each)
4 gal 15 L
- Hydraulic System (including tank)
108 gal 410 L
Swing Mechanism
- Swing Speed
10 RPM 10 RPM
- Swing Torque
79657 lb ft 108 kN·m
Drive
- Maximum Drawbar Pull
66094 lb 294 kN
- Maximum Travel Speed
3.1 mph 5 km/h
Hydraulic System
- Main Implement System – Maximum Flow (2x)
74 gal/min 280 L/min
- Max. Pressure – Equipment
4974 psi 34300 kPa
- Max. Pressure – Travel
4974 psi 34300 kPa
- Max. Pressure – Swing
4046 psi 27900 kPa
- Pilot System – Maximum Flow
10 gal/min 37 L/min
- Pilot System – Maximum Pressure
597 psi 4120 kPa
- Boom Cylinder – Bore
5.91 in 150 mm
- Boom Cylinder – Stroke
57 in 1440 mm
- D Family Bucket Cylinder – Bore
5.91 in 150 mm
- D Family Bucket Cylinder – Stroke
46 in 1156 mm
- E Family Bucket Cylinder – Bore
6.3 in 160 mm
- E Family Bucket Cylinder – Stroke
53 in 1356 mm
Sound Performance
- Performance
ANSI/SAE J1166 ANSI/SAE J1166
Standards
- Brakes
SAE J1026 APR90 SAE J1026 APR90
- Cab/FOGS
SAE J1356 FEB88 ISO 10262 SAE J1356 FEB88 ISO 10262
Track
- Standard w/Long Undercarriage – Triple Grouser
34 in 850 mm
- Optional – Heavy Duty – Triple Grouser
34 in 850 mm
- Optional – Triple Grouser
30 in 750 mm
| |
| |
| |
|
| |
|