302.5 Mini Hydraulic Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
3013
3013
Net Power
22.9 hp
17.1 kW
Gross Power
24.1 hp
18 kW

Weights

Operating Weight
5762 lb
2619 kg
Operating Weight with Cab
6015 lb
2734 kg

Dimensions

Max digging depth - standard stick
8.67 ft
2650 mm
Max reach ground level - standard stick
15 ft
4560 mm
Center ground clearance
1 ft
310 mm
Height over cab
7.58 ft
2300 mm
Height over canopy
7.58 ft
2300 mm
Max cutting height - long stick
14.83 ft
4520 mm
Max cutting height - standard stick
14.33 ft
4380 mm
Max digging depth - long stick
9.67 ft
2950 mm
Max dump height - long stick
10.67 ft
3250 mm
Max dump height - standard stick
10.17 ft
3100 mm
Max horizontal reach - long stick
16.17 ft
4930 mm
Max horizontal reach - standard stick
15.33 ft
4670 mm
Max reach ground level - long stick
15.83 ft
4830 mm
Max vertical dig depth - long stick
7.83 ft
2380 mm
Max vertical dig depth - standard stick
7 ft
2120 mm
Shipping length
14.83 ft
4520 mm
Stick length - long stick
4.67 ft
1410 mm
Stick length - standard stick
3.67 ft
1110 mm
Swing radius - rear
4.17 ft
1280 mm
Track gauge
3.75 ft
1150 mm
Track shoe width
12 ft
300 mm
Width over track
4.75 ft
1450 mm
Width upper structure
4.5 ft
1380 mm

Engine Dimensions

Bore
3 in
84 mm
Stroke
4 in
90 mm
Displacement
91.3 in3
1.496 L

Travel System

Gradeability (max) – high
31 Degrees
31 Degrees
Gradeability (max) - low
37 Degrees
37 Degrees
Max traction force - high speed
2475 lb
11 kN
Max traction force - low speed
4950 lb
22 kN
Travel Speed – High
2.8 mph
4.5 km/h
Travel Speed – Low
1.6 mph
2.5 km/h

Hydraulic System

Pump - gear (tandem)
8.8 gal/min
33.3 L/min
Pump - gear (single)
4.9 gal/min
19 L/min
Operating Pressure – Equipment
2987 psi
206 bar
Digging forces - stick (standard)
3124 lb
1420 kN
Digging Force – Stick (long)
2665 lb
1211 kN
Digging Force – Bucket
4928 lb
2240 kN
Operating Pressure – Travel
2987 psi
206 bar
Operating Pressure – Swing
2494 psi
172 bar
Auxiliary circuit - primary (245 bar, 3550 psi)
13.5 gal/min
52 L/min

Swing System

Type
Hydraulic Motor Driven
Hydraulic Motor Driven
Machine Swing Speed
9 RPM
9 RPM
Boom swing - left (without stop)
90 Degrees
90 Degrees
Boom swing - left (with stop)
55 Degrees
55 Degrees
Boom Swing – Right
50 Degrees
50 Degrees

Electrical System

Type
Twelve-volt system
Twelve-volt system

Blade

Width
57 in
1450 mm
Height
14 in
350 mm
Dig Depth
11 in
290 mm
Lift Height
13 in
320 mm

Service Refill Capacities

Cooling system TAG
1.1 gal
4.2 L
Engine Oil
1.5 gal
5.7 L
Hydraulic Tank
9.4 gal
36 L
Fuel Tank
10.8 gal
41.5 L
Hydraulic System
13 gal
50 L

MSC Comments

MSC Spec Date
1/1/2000
1/1/2000
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com