303.5
The 303.5 Mini Hydraulic Excavator is built to the same high standards as larger Caterpillar® excavators. Stylish design, high quality finish and impact resistant non-metallic corner protectors help maintain the machine's high value.
--- Select a Model ---
301.5
301.6
301.6C
301.8
301.8C
302.5
302.5C
303C CR
304 CR
303 CR
303.5
303.5C CR
304C CR
304.5
305 CR
305C CR
307C
307C SB
308C CR
303.5 Mini Hydraulic Excavator
Overview & Specifications
Engine
Engine Model
3013
3013
Net Power
25 hp
19 kW
Gross Power
27 hp
20 kW
Weights
Operating Weight
7546 lb
3430 kg
Operating Weight with Cab
7810 lb
3550 kg
Dimensions
Max digging depth - standard stick
10.4 ft
3160 mm
Max reach ground level - standard stick
17 ft
5170 mm
Center ground clearance
1 ft
290 mm
Height over cab
8 ft
2440 mm
Height over canopy
8 ft
2440 mm
Max cutting height - long stick
17.3 ft
5260 mm
Max cutting height - standard stick
16.6 ft
5040 mm
Max digging depth - long stick
11.8 ft
3560 mm
Max dump height - long stick
12.6 ft
3800 mm
Max dump height - standard stick
11.9 ft
3570 mm
Max horizontal reach - long stick
18.6 ft
5650 mm
Max horizontal reach - standard stick
17.4 ft
5290 mm
Max reach ground level - long stick
18.2 ft
5540 mm
Max vertical dig depth - long stick
9.1 ft
2770 mm
Max vertical dig depth - standard stick
7.9 ft
2370 mm
Shipping length
16.8 ft
5070 mm
Stick length - long stick
5.5 ft
1640 mm
Stick length - standard stick
4.1 ft
1240 mm
Swing radius - rear
4.7 ft
1400 mm
Track gauge
4.1 ft
1250 mm
Track shoe width
12 ft
300 mm
Width over track
5.1 ft
1550 mm
Width upper structure
5.1 ft
1540 mm
Engine Dimensions
Bore
3.31 in
84 mm
Stroke
3.54 in
90 mm
Displacement
91.3 in3
1.496 L
Travel System
Gradeability (max) – high
30 Degrees
30 Degrees
Gradeability (max) - low
37 Degrees
37 Degrees
Max traction force - high speed
3825 lb
17 kN
Max traction force - low speed
6750 lb
30 kN
Travel Speed – High
2.8 mph
4.5 km/h
Travel Speed – Low
1.6 mph
2.6 km/h
Hydraulic System
Pump - gear (tandem)
10.01 gal/min
37.9 L/min
Pump - gear (single)
7.54 gal/min
29 L/min
Operating Pressure – Equipment
2987 psi
206 bar
Digging forces - stick (standard)
4114 lb
1870 kN
Digging Force – Stick (long)
3080 lb
1400 kN
Digging Force – Bucket
5742 lb
2610 kN
Operating Pressure – Travel
2987 psi
206 bar
Operating Pressure – Swing
2494 psi
172 bar
Auxiliary circuit - primary (245 bar, 3550 psi)
17.4 gal/min
66.91 L/min
Swing System
Type
Hydraulic Motor Driven
Hydraulic Motor Driven
Machine Swing Speed
9.3 RPM
9.3 RPM
Boom swing - left (without stop)
90 Degrees
90 Degrees
Boom swing - left (with stop)
55 Degrees
55 Degrees
Boom Swing – Right
50 Degrees
50 Degrees
Electrical System
Type
Twelve-volt system
Twelve-volt system
Blade
Width
61 in
1550 mm
Height
14.6 in
370 mm
Dig Depth
13.8 in
350 mm
Lift Height
16.5 in
420 mm
Service Refill Capacities
Cooling system TAG
1.3 gal
5.1 L
Engine Oil
1.5 gal
5.7 L
Hydraulic Tank
12 gal
46 L
Fuel Tank
14.3 gal
55 L
Hydraulic System
18.2 gal
70 L
MSC Comments
MSC Spec Date
1/1/2000
1/1/2000