301.6
The Caterpillar 301.6 Hydraulic Excavator provides the customer with a versatile machine suitable for a wide range of applications requiring a longer reach with Caterpillar Work Tools. The 301.6 is versatile, easy to operate and service, and has options to rent, lease or own.
--- Select a Model ---
301.5
301.6
301.6C
301.8
301.8C
302.5
302.5C
303C CR
304 CR
303 CR
303.5
303.5C CR
304C CR
304.5
305 CR
305C CR
307C
307C SB
308C CR
301.6 Mini Hydraulic Excavator
Overview & Specifications
Engine
Engine Model
3003
3003
Net Power
17.4 hp
13 kW
Gross Power
18.4 hp
13.7 kW
Weights
Operating Weight
3660 lb
1660 kg
Operating Weight with Cab
3902 lb
1770 kg
Dimensions
Max digging depth - standard stick
7.8 ft
2330 mm
Max reach ground level - standard stick
12.6 ft
3800 mm
Center ground clearance
0.75 ft
220 mm
Height over cab
7.2 ft
2190 mm
Height over canopy
7.2 ft
2190 mm
Max cutting height - long stick
11.22 ft
3420 mm
Max digging depth - long stick
7.8 ft
2330 mm
Max dump height - long stick
8.1 ft
2470 mm
Max horizontal reach - long stick
12.9 ft
3890 mm
Max reach ground level - long stick
12.6 ft
3800 mm
Max vertical dig depth - long stick
5.11 ft
1810 mm
Shipping length
12.1 ft
3690 mm
Stick length - long stick
ft
1090 mm
Swing radius - rear
3.5 ft
1070 mm
Track gauge
2.5 ft
750 mm
Track shoe width
0.91 ft
230 mm
Width over track
3.3 ft
980 mm
Width upper structure
3.3 ft
980 mm
Engine Dimensions
Bore
3 in
75 mm
Stroke
3 in
72 mm
Displacement
59 in3
954 L
Travel System
Gradeability (max) – high
30 Degrees
30 Degrees
Max traction force - high speed
1440 lb
6.4 kN
Max traction force - low speed
3060 lb
13.6 kN
Travel Speed – High
2.7 mph
4.4 km/h
Travel Speed – Low
1.4 mph
2.2 km/h
Hydraulic System
Pump - gear (tandem)
4.2 gal/min
16 L/min
Pump - gear (single)
4.5 gal/min
17 L/min
Operating Pressure – Equipment
2734 psi
186 bar
Digging forces - stick (standard)
1609 lb
730 kN
Digging Force – Stick (long)
1609 lb
730 kN
Digging Force – Bucket
2844 lb
1290 kN
Operating Pressure – Travel
2734 psi
186 bar
Operating Pressure – Swing
2528 psi
172 bar
Auxiliary circuit - primary (245 bar, 3550 psi)
8.4 gal/min
32 L/min
Swing System
Type
Hydraulic Motor Driven
Hydraulic Motor Driven
Machine Swing Speed
9.7 RPM
9.7 RPM
Boom swing - left (without stop)
90 Degrees
90 Degrees
Boom swing - left (with stop)
54 Degrees
54 Degrees
Boom Swing – Right
50 Degrees
50 Degrees
Electrical System
Type
Twelve-volt system
Twelve-volt system
Blade
Width
39 in
980 mm
Height
10 in
250 mm
Dig Depth
9 in
225 mm
Lift Height
8 in
200 mm
Service Refill Capacities
Cooling system TAG
1.2 gal
4.5 L
Engine Oil
0.9 gal
3.5 L
Hydraulic Tank
5.3 gal
20 L
Fuel Tank
5.8 gal
22 L
Hydraulic System
9.8 gal
37 L
MSC Comments
MSC Spec Date
1/1/2000
1/1/2000