305 CR
Built for tough work
The 305 Compact Radius Mini Hydraulic Excavator is built to the same high standard as larger Caterpillar excavators. Stylish and innovative design mean the upper structure swings within the undercarriage width, thus offering the optimum performance in the tightest of applications.
--- Select a Model ---
301.5
301.6
301.6C
301.8
301.8C
302.5
302.5C
303C CR
304 CR
303 CR
303.5
303.5C CR
304C CR
304.5
305 CR
305C CR
307C
307C SB
308C CR
305CR Mini Hydraulic Excavator
Overview & Specifications
Engine
Engine Model
3013
3013
Net Power
42 hp
31.3 kW
Gross Power
43 hp
32 kW
Weights
Operating Weight
10890 lb
4940 kg
Operating Weight with Cab
11000 lb
4990 kg
Dimensions
Max digging depth - standard stick
11.7 ft
3530 mm
Max reach ground level - standard stick
18.1 ft
5750 mm
Center ground clearance
2.1 ft
625 mm
Height over cab
8.6 ft
2595 mm
Height over canopy
8.6 ft
2595 mm
Max cutting height - long stick
18.4 ft
5600 mm
Max cutting height - standard stick
17.7 ft
5370 mm
Max digging depth - long stick
12.11 ft
3930 mm
Max dump height - long stick
13 ft
3960 mm
Max dump height - standard stick
12.3 ft
3730 mm
Max horizontal reach - long stick
20.7 ft
6270 mm
Max horizontal reach - standard stick
19.4 ft
5890 mm
Max reach ground level - long stick
20.2 ft
6140 mm
Max vertical dig depth - long stick
11.1 ft
3370 mm
Max vertical dig depth - standard stick
9 ft
2750 mm
Shipping length
17.7 ft
5365 mm
Swing radius - rear
3.7 ft
1090 mm
Track gauge
5.2 ft
1580 mm
Track shoe width
1.4 ft
400 mm
Width over track
6.6 ft
1980 mm
Width upper structure
6.1 ft
2080 mm
Engine Dimensions
Bore
3.54 in
90 mm
Stroke
3.54 in
90 mm
Displacement
140 in3
2.29 L
Travel System
Gradeability (max) – high
25 Degrees
25 Degrees
Travel Speed – High
3 mph
4.6 km/h
Travel Speed – Low
1.7 mph
2.7 km/h
Hydraulic System
Pump - gear (tandem)
13.8 gal/min
52.1 L/min
Pump - gear (single)
11.2 gal/min
42.1 L/min
Operating Pressure – Equipment
3550 psi
245 bar
Digging forces - stick (standard)
6205 lb
42 kN
Digging Force – Stick (long)
5240 lb
23.3 kN
Digging Force – Bucket
9440 lb
42 kN
Operating Pressure – Travel
3550 psi
245 bar
Operating Pressure – Swing
3550 psi
245 bar
Auxiliary circuit - primary (245 bar, 3550 psi)
25 gal/min
94.2 L/min
Swing System
Type
Hydraulic Motor Driven
Hydraulic Motor Driven
Machine Swing Speed
9.6 RPM
9.6 RPM
Boom swing - left (without stop)
80 Degrees
80 Degrees
Boom swing - left (with stop)
55 Degrees
55 Degrees
Boom Swing – Right
50 Degrees
50 Degrees
Electrical System
Type
Twelve-volt system
Twelve-volt system
Blade
Width
78 in
1980 mm
Dig Depth
14 in
360 mm
Lift Height
18 in
460 mm
Service Refill Capacities
Cooling system TAG
1.84 gal
7 L
Engine Oil
2.2 gal
8.3 L
Hydraulic Tank
15 gal
57 L
Fuel Tank
18 gal
68 L
Hydraulic System
22.4 gal
85 L
MSC Comments
MSC Spec Date
1/1/2000
1/1/2000