303 CR
Designed and built by Caterpillar® to deliver exceptional performance, versatility and productivity. Easy to operate in confined jobsites and backed by Caterpillar's commitment to serviceability and customer support.
--- Select a Model ---
301.5
301.6
301.6C
301.8
301.8C
302.5
302.5C
303C CR
304 CR
303 CR
303.5
303.5C CR
304C CR
304.5
305 CR
305C CR
307C
307C SB
308C CR
303 CR Mini Hydraulic Excavator
Overview & Specifications
Engine
Engine Model
S3L2
S3L2
Net Power
26.1 hp
19.5 kW
Gross Power
27.1 hp
20.2 kW
Weights
Operating Weight
7326 lb
3330 kg
Operating Weight with Cab
7524 lb
3420 kg
Dimensions
Max digging depth - standard stick
9.9 ft
3030 mm
Max reach ground level - standard stick
17.3 ft
5250 mm
Center ground clearance
1.1 ft
570 mm
Height over cab
8.2 ft
2480 mm
Height over canopy
8.2 ft
2480 mm
Max cutting height - long stick
15.5 ft
4710 mm
Max cutting height - standard stick
15.3 ft
4640 mm
Max digging depth - long stick
10.11 ft
3330 mm
Max dump height - long stick
10.8 ft
3240 mm
Max dump height - standard stick
10.4 ft
3150 mm
Max horizontal reach - long stick
18 ft
5500 mm
Max horizontal reach - standard stick
17.3 ft
5250 mm
Max reach ground level - long stick
16.1 ft
5130 mm
Max vertical dig depth - long stick
8.11 ft
2720 mm
Max vertical dig depth - standard stick
8.4 ft
2540 mm
Shipping length
15.4 ft
4680 mm
Swing radius - rear
3 ft
855 mm
Track gauge
4.1 ft
1250 mm
Track shoe width
1 ft
300 mm
Width over track
5.1 ft
1550 mm
Width upper structure
5.4 ft
1630 mm
Engine Dimensions
Bore
3.07 in
78 mm
Stroke
3.62 in
92 mm
Displacement
80.5 in3
1.32 L
Travel System
Gradeability (max) – high
25 Degrees
25 Degrees
Travel Speed – High
2.98 mph
4.8 km/h
Travel Speed – Low
1.68 mph
2.7 km/h
Hydraulic System
Pump - gear (tandem)
8.7 gal/min
34.9 L/min
Pump - gear (single)
6.2 gal/min
24.9 L/min
Operating Pressure – Equipment
3550 psi
245 bar
Digging forces - stick (standard)
3822 lb
17 kN
Digging Force – Stick (long)
3484 lb
15.5 kN
Digging Force – Bucket
6000 lb
26.2 kN
Operating Pressure – Travel
3550 psi
245 bar
Operating Pressure – Swing
3550 psi
245 bar
Auxiliary circuit - primary
13.15 gal/min
59.8 L/min
Auxiliary circuit - primary (245 bar, 3550 psi)
13.15 gal/min
59.8 L/min
Swing System
Type
Hydraulic Motor Driven
Hydraulic Motor Driven
Machine Swing Speed
9.6 RPM
9.6 RPM
Boom swing - left (without stop)
90 Degrees
90 Degrees
Boom swing - left (with stop)
65 Degrees
65 Degrees
Boom Swing – Right
50 Degrees
50 Degrees
Electrical System
Type
Twelve-volt system
Twelve-volt system
Blade
Width
61 in
1550 mm
Dig Depth
15 in
380 mm
Lift Height
16 in
410 mm
Service Refill Capacities
Cooling system TAG
0.91 gal
3.5 L
Engine Oil
1.5 gal
5.9 L
Hydraulic Tank
7.8 gal
30 L
Fuel Tank
10.9 gal
42 L
Hydraulic System
18.2 gal
70 L
MSC Comments
MSC Spec Date
1/1/2000
1/1/2000