307B

Overview & Specifications

Overview & Specifications

Engine

Engine Model
4M40E1
4M40E1
Flywheel Power
54 hp
41 kW
Gross Power
55 hp
41 kW
ISO 9249
54 hp
41 kW
SAE J1349
54 hp
41 kW
EEC 80/1269
54 hp
41 kW
Bore
3.7 in
95 mm
Stroke
4 in
100 mm
Displacement
173 in3
2.84 L

Weights

Operating Weight
17235 lb
7818 kg

Swing Mechanism

Swing Torque
9440 lb ft
12800 kN·m
Swing Speed
11 RPM
11 RPM

Drive

Maximum Drawbar Pull
12810 lb
57 kN
Travel Speed
3.1 mph
5 km/h

Hydraulic System

Main Implement System – Maximum Flow (2x)
17 gal/min
64 L/min
Maximum Pressure – Implements
3980 psi
27460 kPa
Maximum Pressure – Travel
4550 psi
31380 kPa
Maximum Pressure – Swing
3980 psi
18630 kPa
Pilot System – Maximum Flow
4.9 gal/min
18.7 L/min
Pilot System – Maximum Pressure
500 psi
3430 kPa
Blade – Maximum Flow
9 gal/min
34 L/min
Blade System - Maximum Pressure
2990 psi
20600 kPa
Swing Boom System - Maximum Pressure
2990 psi
20600 kPa
Boom Cylinder – Bore
4.3 in
110 mm
Boom Cylinder – Stroke
39.3 in
998 mm
Stick Cylinder – Bore
3.5 in
90 mm
Stick Cylinder – Stroke
36.7 in
932 mm

Service Refill Capacities

Fuel Tank
35.7 gal
135 L
Cooling System
4 gal
15 L
Engine Oil
1.9 gal
7.2 L
Swing Drive (each)
0.4 gal
1.5 L
Final Drive (each)
0.45 gal
1.7 L
Hydraulic System (including Tank)
24.8 gal
94 L
Hydraulic Tank
15 gal
57 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com