311B

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3064T
Cat 3064T
Flywheel Power
79 hp
59 kW
Gross Power
85 hp
63 kW
ISO 9249
79 hp
59 kW
SAE J1349
78 hp
58 kW
EEC 80/1269
79 hp
59 kW
Bore
4 in
102 mm
Stroke
5.1 in
130 mm
Displacement
259 in3
4.25 L

Weights

Operating Weight
27680 lb
12560 kg

Swing Mechanism

Swing Torque
22422 lb ft
30400 kN·m
Swing Speed
10.8 RPM
10.8 RPM

Drive

Maximum Drawbar Pull
20720 lb
92 kN
Travel Speed
3.4 mph
5.5 km/h

Hydraulic System

Main Implement System – Maximum Flow (2x)
28 gal/min
108 L/min
Maximum Pressure – Implements
4340 psi
29900 kPa
Maximum Pressure – Travel
4980 psi
34300 kPa
Maximum Pressure – Swing
3340 psi
23050 kPa
Pilot System – Maximum Flow
4.5 gal/min
17 L/min
Pilot System – Maximum Pressure
570 psi
3900 kPa
Boom Cylinder – Bore
4 in
100 mm
Boom Cylinder – Stroke
40 in
1002 mm
Stick Cylinder – Bore
4.3 in
110 mm
Stick Cylinder – Stroke
47 in
1194 mm
Bucket Cylinder – Bore
4 in
100 mm
Bucket Cylinder – Stroke
37 in
939 mm

Service Refill Capacities

Fuel Tank
66 gal
250 L
Cooling System
4.1 gal
15.5 L
Engine Oil
3.4 gal
13 L
Swing Drive (each)
0.74 gal
2.8 L
Final Drive (each)
0.69 gal
2.6 L
Hydraulic System (including Tank)
41.5 gal
157 L
Hydraulic Tank
25.9 gal
98 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com