315B
Improved serviceability, performance and rugged durability combine to maximize productivity. Better controllability, simplified service and a more comfortable operator station increase productivity and lower operating costs.
--- Select a Model ---
307B
307B SB
311B
311D LRR
312B
312B L
312C L
312D/312D L
313B CR
314C LCR
314D CR/314D LCR
315B
315B L
315D L
318B L
318B LN
319D L/319D LN
205B
205B VA
205 LC
211B LC
211B LC VA
213
213B LC
215B SA
215C LC
215D LC
215D
315B Hydraulic Excavator
Overview & Specifications
Engine
Engine Model
Cat 3046T Diesel Engine
Cat 3046T Diesel Engine
Flywheel Power
99 hp
74 kW
Gross Power
102 hp
76 kW
ISO 9249
99 hp
74 kW
SAE J1349
99 hp
74 kW
EEC 80/1269
99 hp
74 kW
Bore
3.7 in
94 mm
Stroke
4.7 in
120 mm
Displacement
305 in3
4.99 L
Weights
Operating Weight
36400 lb
16500 kg
Swing Mechanism
Swing Torque
28400 lb ft
38505 kN·m
Swing Speed
10.1 RPM
10.1 RPM
Drive
Maximum Drawbar Pull
30340 lb
135 kN
Travel Speed
3.4 mph
5.5 km/h
Hydraulic System
Main Implement System – Maximum Flow (2x)
35 gal/min
132 L/min
Maximum Pressure – Implements
4980 psi
34300 kPa
Maximum Pressure – Travel
4980 psi
34300 kPa
Maximum Pressure – Swing
3340 psi
23010 kPa
Pilot System – Maximum Flow
4.5 gal/min
17 L/min
Pilot System – Maximum Pressure
570 psi
3930 kPa
Boom Cylinder – Bore
4.3 in
110 mm
Boom Cylinder – Stroke
47 in
1193 mm
Stick Cylinder – Bore
4.7 in
120 mm
Stick Cylinder – Stroke
52.4 in
1331 mm
Bucket Cylinder – Bore
3.9 in
100 mm
Bucket Cylinder – Stroke
41 in
1048 mm
Service Refill Capacities
Fuel Tank
74 gal
280 L
Cooling System
4.5 gal
17.3 L
Engine Oil
3.5 gal
13.5 L
Swing Drive (each)
0.8 gal
3 L
Final Drive (each)
0.9 gal
3.5 L
Hydraulic System (including Tank)
49.6 gal
188 L
Hydraulic Tank
27.7 gal
105 L