312B L Hydraulic Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3064T Diesel Engine
Cat 3064T Diesel Engine
Flywheel Power
84 hp
63 kW
Gross Power
91 hp
68 kW
ISO 9249
84 hp
63 kW
SAE J1349
83 hp
62 kW
EEC 80/1269
84 hp
63 kW
Bore
4.02 in
102 mm
Stroke
5.12 in
130 mm
Displacement
259 in3
198 L

Weights

Operating Weight
31110 lb
14110 kg

Swing Mechanism

Swing Speed
12 RPM
12 RPM

Drive

Maximum Drawbar Pull
22930 lb
104 kN
Travel Speed
3.4 mph
5.5 km/h

Hydraulic System

Main Implement System – Maximum Flow (2x)
64 gal/min
240 L/min
Maximum Pressure – Implements
4340 psi
29900 kPa
Maximum Pressure – Travel
4980 psi
34300 kPa
Maximum Pressure – Swing
3340 psi
23050 kPa
Pilot System – Maximum Flow
4.8 gal/min
18 L/min
Pilot System – Maximum Pressure
570 psi
3900 kPa
Boom Cylinder – Bore
4.3 in
110 mm
Boom Cylinder – Stroke
40 in
1015 mm
Stick Cylinder – Bore
4.8 in
120 mm
Stick Cylinder – Stroke
47 in
1197 mm

Service Refill Capacities

Fuel Tank
66 gal
250 L
Cooling System
4.1 gal
15.5 L
Engine Oil
3.4 gal
13 L
Swing Drive (each)
0.74 gal
2.8 L
Final Drive (each)
0.66 gal
2.5 L
Hydraulic System (including Tank)
42.8 gal
162 L
Hydraulic Tank
25.9 gal
98 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com