315B L

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3046T Diesel Engine
Cat 3046T Diesel Engine
Flywheel Power
99 hp
74 kW
Gross Power
102 hp
76 kW
ISO 9249
99 hp
74 kW
SAE J1349
99 hp
74 kW
EEC 80/1269
99 hp
74 kW
Bore
3.7 in
94 mm
Stroke
4.72 in
120 mm
Displacement
305 in3
233 L

Weights

Operating Weight
37000 lb
16700 kg

Swing Mechanism

Swing Speed
10 RPM
10 RPM

Drive

Maximum Drawbar Pull
29480 lb
131 kN
Travel Speed
3.4 mph
5.5 km/h

Hydraulic System

Main Implement System – Maximum Flow (2x)
70 gal/min
264 L/min
Maximum Pressure – Implements
4980 psi
34312.2 kPa
Maximum Pressure – Travel
4980 psi
34312.2 kPa
Maximum Pressure – Swing
3340 psi
23012.6 kPa
Pilot System – Maximum Flow
4.5 gal/min
17 L/min
Pilot System – Maximum Pressure
570 psi
3927.3 kPa
Boom Cylinder – Bore
4.3 in
110 mm
Boom Cylinder – Stroke
47 in
1193 mm
Stick Cylinder – Bore
4.8 in
120 mm
Stick Cylinder – Stroke
52.4 in
1131 mm

Service Refill Capacities

Fuel Tank
74 gal
280 L
Cooling System
5 gal
19 L
Engine Oil
3.4 gal
13 L
Swing Drive (each)
0.8 gal
3 L
Final Drive (each)
0.7 gal
2.6 L
Hydraulic System (including Tank)
48.9 gal
188 L
Hydraulic Tank
27.3 gal
105 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com