313B CR Hydraulic Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
MMC 4D34-TE1 Diesel Engine
MMC 4D34-TE1 Diesel Engine
Flywheel Power
89 hp
66 kW
Gross Power
92 hp
69 kW
ISO 9249
89 hp
66 kW
SAE J1349
89 hp
66 kW
EEC 80/1269
89 hp
66 kW
Bore
4 in
104 mm
Stroke
5 in
115 mm
Displacement
238 in3
3.9 L

Weights

Operating Weight
29155 lb
13225 kg

Drive

Maximum Drawbar Pull
21800 lb
97 kN
Travel Speed
3.2 mph
5.2 km/h

Hydraulic System

Main Implement System – Maximum Flow (2x)
29.5 gal/min
111.6 L/min
Maximum Pressure – Implements
3980 psi
27422.2 kPa
Maximum Pressure – Travel
4550 psi
31349.5 kPa
Pilot System – Maximum Flow
5.3 gal/min
20 L/min
Pilot System – Maximum Pressure
498 psi
3431.22 kPa
Boom Cylinder – Bore
4.3 in
110 mm
Boom Cylinder – Stroke
37 in
937 mm
Stick Cylinder – Bore
4.7 in
120 mm
Stick Cylinder – Stroke
47 in
1197 mm

Service Refill Capacities

Fuel Tank
38 gal
145 L
Cooling System
4.5 gal
17 L
Engine Oil
4.5 gal
17 L
Swing Drive (each)
0.74 gal
2.8 L
Final Drive (each)
0.66 gal
2.5 L
Hydraulic System (including Tank)
50 gal
190 L
Hydraulic Tank
23 gal
88 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com