307B SB

Overview & Specifications

Overview & Specifications

Engine

Engine Model
4M40E1
4M40E1
Flywheel Power
40 hp
54 kW
Gross Power
41 hp
55 kW
ISO 9249
40 hp
54 kW
SAE J1349
40 hp
54 kW
EEC 80/1269
40 hp
54 kW
Bore
3.7 in
95 mm
Stroke
4 in
100 mm
Displacement
173 in3
2.84 L

Weights

Operating Weight
18555 lb
8418 kg

Drive

Maximum Drawbar Pull
12360 lb
55 kN
Travel Speed
3.1 mph
5 km/h

Hydraulic System

Main Implement System – Maximum Flow (2x)
17 gal/min
64 L/min
Maximum Pressure – Implements
3980 psi
280 kPa
Maximum Pressure – Travel
4550 psi
320 kPa
Maximum Pressure – Swing
3980 psi
280 kPa
Pilot System – Maximum Flow
4.9 gal/min
18.7 L/min
Pilot System – Maximum Pressure
570 psi
40 kPa
Blade – Maximum Flow
9 gal/min
34 L/min
Blade System - Maximum Pressure
2990 psi
210 kPa
Boom Cylinder – Bore
4.3 in
110 mm
Boom Cylinder – Stroke
39.3 in
998 mm
Stick Cylinder – Bore
3.5 in
90 mm
Stick Cylinder – Stroke
36.7 in
932 mm

Service Refill Capacities

Fuel Tank
35.7 gal
135 L
Cooling System
4 gal
15 L
Engine Oil
1.9 gal
7.2 L
Swing Drive (each)
0.4 gal
1.5 L
Final Drive (each)
0.45 gal
1.7 L
Hydraulic System (including Tank)
24.8 gal
94 L
Hydraulic Tank
15 gal
57 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com