312C L
Increased horsepower, better controllability, extended service intervals and a redesigned operator station increase your productivity and lower your operating costs.
--- Select a Model ---
307B
307B SB
311B
311D LRR
312B
312B L
312C L
312D/312D L
313B CR
314C LCR
314D CR/314D LCR
315B
315B L
315D L
318B L
318B LN
319D L/319D LN
205B
205B VA
205 LC
211B LC
211B LC VA
213
213B LC
215B SA
215C LC
215D LC
215D
312C L Hydraulic Excavator
Overview & Specifications
Engine
Engine Model
Cat® 3064T
Cat® 3064T
Flywheel Power
90 hp
67 kW
Gross Power
94 hp
70 kW
ISO 9249
90 hp
67 kW
SAE J1349
90 hp
67 kW
EEC 80/1269
90 hp
67 kW
Bore
4 in
102 mm
Stroke
5.1 in
130 mm
Displacement
259 in3
4.25 L
Weights
Operating Weight
28970 lb
13140 kg
Operating Weight – Long Undercarriage
29010 lb
13160 kg
Swing Mechanism
Swing Torque
22830 lb ft
30950 kN·m
Swing Speed
12.4 RPM
12.4 RPM
Drive
Maximum Drawbar Pull
25200 lb
112 kN
Travel Speed
3.5 mph
5.7 km/h
Hydraulic System
Main Implement System – Maximum Flow (2x)
33.5 gal/min
127 L/min
Maximum Pressure – Implements
4340 psi
29900 kPa
Maximum Pressure – Travel
4980 psi
34300 kPa
Maximum Pressure – Swing
3340 psi
23000 kPa
Pilot System – Maximum Flow
6.3 gal/min
23.7 L/min
Pilot System – Maximum Pressure
600 psi
4120 kPa
Blade – Maximum Flow
15.5 gal/min
58.5 L/min
Blade System - Maximum Pressure
2990 psi
20600 kPa
Boom Cylinder – Bore
4.3 in
110 mm
Boom Cylinder – Stroke
40 in
1015 mm
Stick Cylinder – Bore
4.7 in
120 mm
Stick Cylinder – Stroke
47.1 in
1197 mm
Bucket Cylinder – Bore
3.9 in
100 mm
Bucket Cylinder – Stroke
37 in
939 mm
Service Refill Capacities
Fuel Tank
66 gal
250 L
Cooling System
4.6 gal
17.5 L
Engine Oil
4.6 gal
17.5 L
Swing Drive (each)
0.79 gal
3 L
Final Drive (each)
0.66 gal
2.5 L
Hydraulic System (including Tank)
42.8 gal
162 L
Hydraulic Tank
23.8 gal
90 L
Dimensions
Transport width
30.31 in
770 mm