312B
Improved serviceability, performance and rugged durability combine to maximize productivity. Better controllability, simplified service and a more comfortable operator station increase productivity and lower operating costs.
--- Select a Model ---
307B
307B SB
311B
311D LRR
312B
312B L
312C L
312D/312D L
313B CR
314C LCR
314D CR/314D LCR
315B
315B L
315D L
318B L
318B LN
319D L/319D LN
205B
205B VA
205 LC
211B LC
211B LC VA
213
213B LC
215B SA
215C LC
215D LC
215D
312B Hydraulic Excavator
Overview & Specifications
Engine
Engine Model
Cat 3064T Diesel Engine
Cat 3064T Diesel Engine
Flywheel Power
84 hp
63 kW
Gross Power
91 hp
68 kW
ISO 9249
84 hp
63 kW
SAE J1349
84 hp
63 kW
EEC 80/1269
84 hp
63 kW
Bore
4.02 in
102 mm
Stroke
5.12 in
130 mm
Displacement
259 in3
4.25 L
Weights
Operating Weight
28680 lb
13010 kg
Swing Mechanism
Swing Torque
22422 lb ft
30400 kN·m
Swing Speed
12.3 RPM
12.3 RPM
Drive
Maximum Drawbar Pull
22930 lb
104 kN
Travel Speed
3.4 mph
5.5 km/h
Hydraulic System
Main Implement System – Maximum Flow (2x)
32 gal/min
120 L/min
Maximum Pressure – Implements
4340 psi
29900 kPa
Maximum Pressure – Travel
4980 psi
34300 kPa
Maximum Pressure – Swing
3340 psi
23050 kPa
Pilot System – Maximum Flow
4.8 gal/min
18 L/min
Pilot System – Maximum Pressure
570 psi
3900 kPa
Boom Cylinder – Bore
4.3 in
110 mm
Boom Cylinder – Stroke
40 in
1015 mm
Stick Cylinder – Bore
4.8 in
120 mm
Stick Cylinder – Stroke
47 in
1197 mm
Bucket Cylinder – Bore
4 in
100 mm
Bucket Cylinder – Stroke
37.5 in
939 mm
Service Refill Capacities
Fuel Tank
66 gal
250 L
Cooling System
4.1 gal
15.5 L
Engine Oil
3.4 gal
13 L
Swing Drive (each)
0.74 gal
2.8 L
Final Drive (each)
0.66 gal
2.5 L
Hydraulic System (including Tank)
42.8 gal
162 L
Hydraulic Tank
25.9 gal
98 L