318B LN
Improved serviceability, performance and rugged durability combine to maximize productivity. Better controllability, simplified service and a more comfortable operator station increase productivity and lower operating costs.
--- Select a Model ---
307B
307B SB
311B
311D LRR
312B
312B L
312C L
312D/312D L
313B CR
314C LCR
314D CR/314D LCR
315B
315B L
315D L
318B L
318B LN
319D L/319D LN
205B
205B VA
205 LC
211B LC
211B LC VA
213
213B LC
215B SA
215C LC
215D LC
215D
318B LN Hydraulic Excavator
Overview & Specifications
Engine
Engine Model
3046T
3046T
Flywheel Power
115 hp
86 kW
Gross Power
119 hp
89 kW
ISO 9249
115 hp
86 kW
SAE J1349
115 hp
86 kW
EEC 80/1269
115 hp
86 kW
Bore
3.7 in
94 mm
Stroke
4.72 in
120 mm
Displacement
305 in3
5 L
Weights
Operating Weight
40260 lb
18260 kg
Operating Weight – Long Undercarriage
40540 lb
18390 kg
Operating Weight – Long Narrow Undercarriage
40260 lb
18260 kg
Swing Mechanism
Swing Torque
31750 lb ft
43000 kN·m
Swing Speed
11.1 RPM
11.1 RPM
Drive
Maximum Drawbar Pull
39000 lb
174 kN
Travel Speed
2.9 mph
4.6 km/h
Hydraulic System
Main Implement System – Maximum Flow (2x)
40 gal/min
150 L/min
Maximum Pressure – Implements
4980 psi
34312.2 kPa
Maximum Pressure – Travel
4980 psi
34312.2 kPa
Maximum Pressure – Swing
3700 psi
25443 kPa
Pilot System – Maximum Flow
4.2 gal/min
16 L/min
Pilot System – Maximum Pressure
570 psi
3927.3 kPa
Boom Cylinder – Bore
5 in
120 mm
Boom Cylinder – Stroke
47 in
1193 mm
Stick Cylinder – Bore
5.1 in
130 mm
Stick Cylinder – Stroke
54 in
1364 mm
Bucket Cylinder – Bore
4.3 in
110 mm
Bucket Cylinder – Stroke
41 in
1048 mm
Service Refill Capacities
Fuel Tank
74 gal
280 L
Cooling System
4.6 gal
17.3 L
Engine Oil
3.4 gal
13 L
Swing Drive (each)
0.8 gal
3 L
Final Drive (each)
0.7 gal
2.6 L
Hydraulic System (including Tank)
49.7 gal
188 L
Hydraulic Tank
27.7 gal
105 L