314C LCR Hydraulic Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® 3064T
Cat® 3064T
Flywheel Power
90 hp
67 kW
Gross Power
94 hp
70 kW
ISO 9249
90 hp
67 kW
SAE J1349
90 hp
67 kW
EEC 80/1269
90 hp
67 kW
Bore
4 in
102 mm
Stroke
5.1 in
130 mm
Displacement
259 in3
4.25 L

Weights

Operating Weight
32590 lb
14810 kg
Operating Weight – Long Undercarriage
32590 lb
14810 kg

Swing Mechanism

Swing Torque
22790 lb ft
30900 kN·m
Swing Speed
12.6 RPM
12.6 RPM

Drive

Maximum Drawbar Pull
24730 lb
110 kN
Travel Speed
3.4 mph
5.5 km/h

Hydraulic System

Main Implement System – Maximum Flow (2x)
33.5 gal/min
127 L/min
Maximum Pressure – Implements
4340 psi
29900 kPa
Maximum Pressure – Travel
4980 psi
39300 kPa
Maximum Pressure – Swing
3340 psi
23050 kPa
Pilot System – Maximum Flow
6.9 gal/min
26.9 L/min
Pilot System – Maximum Pressure
600 psi
4120 kPa
Blade – Maximum Flow
15.5 gal/min
58.5 L/min
Blade System - Maximum Pressure
2990 psi
20600 kPa
Boom Cylinder – Bore
4 in
110 mm
Boom Cylinder – Stroke
39.4 in
1000 mm
Stick Cylinder – Bore
4.7 in
120 mm
Stick Cylinder – Stroke
47.1 in
1197 mm
Bucket Cylinder – Bore
3.9 in
100 mm
Bucket Cylinder – Stroke
37 in
939 mm

Service Refill Capacities

Fuel Tank
52.8 gal
200 L
Cooling System
4.6 gal
17.5 L
Engine Oil
4.6 gal
17.5 L
Swing Drive (each)
0.8 gal
3 L
Final Drive (each)
0.66 gal
2.5 L
Hydraulic System (including Tank)
39.6 gal
150 L
Hydraulic Tank
31.7 gal
120 L

Standards

Cab/FOGS
0
0

Dimensions

Transport width
98.03 in
2490 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com