325B MH Track-type Material Handler

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3116TA
Cat 3116TA
Net Flywheel Power
168 hp
125 kW
Gross Power
177 hp
132 kW

Operating Specifications

Max. Reach
43.9 ft
13.4 m
Cab Riser - Fixed
6.4 ft
1.95 m
Cat 2-Piece MH Linkage Arrangement
43.9 ft
13.4 m
Max. Height
48.6 ft
14.8 m
Travel Speed
3.1 mph
5 km/h
Front lift capacity (MAX)
26900 lb
12201.6 kg

Hydraulic System

Max. Pressure Implements
4980 psi
34300 kPa
Max. Pressure Travel
4980 psi
34300 kPa
Max. Pressure - Swing
4250 psi
29400 kPa
Pilot System Max. Flow
10.8 gal/min
41 L/min
Pilot System Max. Pressure
595 psi
4100 kPa
Rotate Circuit for Grapple Max. Flow
8 gal/min
30 L/min
Rotate Circuit for Grapple Operating Pressure
2500 psi
20000 kPa

Weights

Operating Weight
73120 lb
33167 kg

Performance

Max. Drawbar Pull
48350 lb
215 kN

Dimensions

Shipping Length
34.3 ft
10454 mm

Service Refill Capacities

Fuel Tank
111 gal
420 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com