330B MH Track-type Material Handler

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3306 TA
Cat 3306 TA
Net Flywheel Power
222 hp
165 kW
Gross Power
236 hp
176 kW

Operating Specifications

Max. Reach
47.25 ft
14.4 m
Cab Riser - Fixed
6.4 ft
1.9 m
Cat 2-Piece MH Linkage Arrangement
47.25 ft
14.4 m
Max. Height
51.3 ft
15.65 m
Travel Speed
2.9 mph
4.6 km/h
Front lift capacity (MAX)
28000 lb
12700.6 kg

Hydraulic System

Max. Pressure Implements
4980 psi
34300 kPa
Max. Pressure Travel
4980 psi
34300 kPa
Max. Pressure - Swing
4330 psi
29400 kPa
Pilot System Max. Flow
9.8 gal/min
37 L/min
Pilot System Max. Pressure
595 psi
4100 kPa
Rotate Circuit for Grapple Max. Flow
10.6 gal/min
40 L/min
Rotate Circuit for Grapple Operating Pressure
2500 psi
20000 kPa

Weights

Operating Weight
91350 lb
41430 kg

Performance

Max. Drawbar Pull
60250 lb
268 kN

Dimensions

Shipping Length
36.74 ft
11197 mm

Service Refill Capacities

Fuel Tank
145 gal
560 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com