345B MH Track-type Material Handler

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3176 ATAAC
Cat 3176 ATAAC
Net Flywheel Power
290 hp
216 kW
Gross Power
312.46 hp
233 kW

Operating Specifications

Max. Reach
54.13 ft
16.5 m
Cab Riser - Fixed
6.23 ft
1.9 m
Cat 2-Piece MH Linkage Arrangement
54 ft
16.5 m
Max. Height
53.1 ft
16.2 m
Travel Speed
2.9 mph
4.6 km/h
Front lift capacity (MAX)
39400 lb
17871.6 kg

Hydraulic System

Max. Pressure Implements
4975 psi
34320 kPa
Max. Pressure Travel
4975 psi
34320 kPa
Max. Pressure - Swing
4267 psi
29420 kPa
Pilot System Max. Flow
10.8 gal/min
41 L/min
Pilot System Max. Pressure
594.65 psi
4100 kPa
Rotate Circuit for Grapple Max. Flow
10 gal/min
38 L/min
Rotate Circuit for Grapple Operating Pressure
3000 psi
20690 kPa

Weights

Operating Weight
122550 lb
55705 kg

Performance

Max. Drawbar Pull
72450 lb
322.3 kN

Service Refill Capacities

Fuel Tank
159 gal
600 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com