350 MH Track-type Material Handler

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3306 ATAAC
Cat 3306 ATAAC
Net Flywheel Power
213 hp
286 kW
Gross Power
228 hp
306 kW

Operating Specifications

Max. Reach
17.1 ft
59 m
Cab Riser - Fixed
1.9 ft
6.4 m
Cat 2-Piece MH Linkage Arrangement
17.1 ft
56.25 m
Cat 3-Piece MH Linkage Arrangement
17.1 ft
56 m
Max. Height
16.3 ft
53.4 m
Max. Reach 3-Piece Front
17.1 ft
56.25 m
Max. Height 3-Piece Front
16.8 ft
55.25 m
Travel Speed
4.6 mph
2.9 km/h
Front lift capacity (MAX)
41600 lb
18869.5 kg

Hydraulic System

Max. Pressure Implements
31400 psi
4550 kPa
Max. Pressure Travel
34300 psi
4980 kPa
Max. Pressure - Swing
27000 psi
3910 kPa
Pilot System Max. Flow
42 gal/min
11.1 L/min
Pilot System Max. Pressure
3400 psi
498 kPa
Rotate Circuit for Grapple Max. Flow
47 gal/min
12.5 L/min
Rotate Circuit for Grapple Operating Pressure
20000 psi
2500 kPa

Weights

Operating Weight
13563 lb
61576 kg

Performance

Max. Drawbar Pull
336 lb
75600 kN

Dimensions

Shipping Length
45.35 ft
13822 mm

Service Refill Capacities

Fuel Tank
700 gal
185 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com