375 MH Track-type Material Handler

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3406DI ATAAC
Cat 3406DI ATAAC
Net Flywheel Power
428 hp
319 kW

Operating Specifications

Max. Reach
72.5 ft
22.1 m
Cab Riser - Fixed
60.41 ft
18.41 m
Travel Speed
2.8 mph
4.5 km/h

Hydraulic System

Max. Pressure Implements
4550 psi
31350 kPa
Max. Pressure Travel
5003 psi
34470 kPa
Max. Pressure - Swing
3988 psi
27477 kPa
Pilot System Max. Flow
12 gal/min
45.5 L/min
Pilot System Max. Pressure
526 psi
3571 kPa

Weights

Operating Weight
203000 lb
92081 kg

Performance

Max. Drawbar Pull
122800 lb
546.6 kN

Service Refill Capacities

Fuel Tank
262 gal
993 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com