320B MH Track-type Material Handler

Overview & Specifications

Overview & Specifications

Engine

Engine Model
3066 DIT
3066 DIT
Net Flywheel Power
134 hp
100 kW

Operating Specifications

Max. Reach
40.6 ft
12.4 m
Cab Riser - Fixed
1.2 ft
4 m
Cat 2-Piece MH Linkage Arrangement
40.6 ft
12.4 m
Max. Height
44.9 ft
13.7 m
Travel Speed
3.4 mph
5.5 km/h
Front lift capacity (MAX)
30650.83 lb
13903 kg

Hydraulic System

Max. Pressure Implements
4550 psi
31350 kPa
Max. Pressure Travel
4975 psi
34278 kPa
Max. Pressure - Swing
3340 psi
23000 kPa
Pilot System Max. Flow
18 gal/min
4.8 L/min
Pilot System Max. Pressure
3445 psi
500 kPa
Rotate Circuit for Grapple Max. Flow
30 gal/min
8 L/min
Rotate Circuit for Grapple Operating Pressure
17225 psi
2500 kPa

Weights

Operating Weight
50670 lb
23030 kg

Performance

Max. Drawbar Pull
39793 lb
177 kN
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com