325C MH
More powerful engine, improved cooling system, wider track gauge, increased hydraulic flow, and new front linkage lead to increased productivity and lower operating costs.
--- Select a Model ---
320B MH
325B MH
325C MH
325D MH
330B MH
330C MH
345B MH
350 MH
365B MH
375 MH
325C MH Material Handler
Overview & Specifications
Engine
Engine Model
Cat® 3126B ATAAC HEUI
Cat® 3126B ATAAC HEUI
Net Flywheel Power
188 hp
140 kW
Gross Power
202 hp
151 kW
Net Power - ISO 9249
188 hp
140 kW
Net Power - SAE J1349
186 hp
139 kW
Net Power - EEC 80/1269
188 hp
140 kW
Bore
4.33 in
110 mm
Stroke
5 in
127 mm
Displacement
440 in3
7.2 L
Engine Manufacturer
Caterpillar
Caterpillar
Aspiration
Turbocharged
Turbocharged
After-cooled
Yes
Yes
Weight / hp ratio
413.96 lb/hp
187.77 kg/hp
Displacement / hp ratio
2.44 in3/hp
0.04 L/hp
Deration Altitude
7545.91 ft
2300 m
Operating Specifications
Max. Reach
50.9 ft
15.5 m
Cab Riser - Fixed
6.42 ft
1.96 m
Generator Set
20.1 hp
15 kW
Cat 2-Piece MH Linkage Arrangement
50.9 ft
15.5 m
Travel Speed
3.11 mph
5 km/h
Max. Reach Below Ground
24.61 ft
7.5 m
Ground Level Lift @ Radius
19.68 ft
6 m
Stick Length
24.34 ft
7.42 m
Front lift capacity (MAX)
26234.98 lb
11900 kg
Side lift capacity (MAX)
22928.05 lb
10400 kg
Hydraulic System
Maximum Flow (each of two pumps)
62 gal/min
235 L/min
Max. Pressure Implements
4850 psi
33440 kPa
Max. Pressure Travel
4850 psi
33440 kPa
Max. Pressure - Swing
3988 psi
27500 kPa
Pilot System Max. Flow
10 gal/min
37 L/min
Pilot System Max. Pressure
597 psi
4120 kPa
Rotate Circuit for Grapple Max. Flow
15 gal/min
57 L/min
Rotate Circuit for Grapple Operating Pressure
2000 psi
13789.51 kPa
Generator Auxiliary Pump Max Flow
44 gal/min
167 L/min
Generator Auxiliary Pump Max Pressure
2500 psi
17237 kPa
Main Pumps Type
Variable displacement
Variable displacement
Main Pumps Number
2
2
Weights
Operating Weight
76350 lb
34630 kg
Upper
19553 lb
8869 kg
Counterweight
17850 lb
8119 kg
Undercarriage (includes carbody)
24214 lb
10983.13 kg
Two-Piece Front (with cylinders)
14294 lb
6483.6 kg
Counterweight/weight
0.23 %
0.23 %
Performance
High Range Max. Travel Speed
3.1 mph
5 km/h
Max. Drawbar Pull
54853 lb
244 kN
Low Range Max. Travel Speed
1.9 mph
3.1 km/h
Maximum Gradeability
70 %
70 %
Dimensions
Operating Height - to Top of Cab (Fixed)
16.7 ft
5092 mm
Shipping Height - Cab Tipped
10.2 ft
3109 mm
Operating Width
13.9 ft
4250 mm
Shipping Width
13.9 ft
4250 mm
Shipping Length
39.1 ft
11918 mm
Tail Swing Radius
9.8 ft
2998 mm
Ground Clearance
1.7 ft
507 mm
Height to Top of Exhaust
9.5 ft
2895 mm
Counterweight Clearance
4.1 ft
1240 mm
Rear of Carrier to Tipped Cab
26.5 ft
8080 mm
UC with Standard Shoe Width
13.94 ft
4250 mm
Swing Mechanism
Swing Torque
60628 lb ft
82.2 kN·m
Swing Speed
10.2 RPM
10.2 RPM
Track
Track Shoes
24 in
600 mm
Gauge
133.6 in
3394 mm
Shoes (each side)
48
48
Rollers (each side)
9
9
Overall Track Length
15.3 in
4669 mm
Standard Type
Triple grouser
Triple grouser
Sealed Track
Standard
Standard
Finals within Std. Shoe width
Standard
Standard
Number of Carrier Rollers Each Side
2
2
Service Refill Capacities
Fuel Tank
132 gal
500 L
Cooling System
7.9 gal
30 L
Engine Oil
9 gal
34 L
Swing Drive
2.6 gal
10 L
Final Drive (each)
1.6 gal
6 L
Hydraulic System (including tank)
82 gal
310 L
Hydraulic Tank
38 gal
145 L