|
330C MH Excellent reach and wide track gauge deliver aggressive performance to meet the challenging requirements of scrap and material handling. |
 |
|
| |
| |
| |
|
330C MH Material Handler
Overview & Specifications
Engine
- Engine Model
Cat® C-9 Cat® C-9
- Net Flywheel Power
247 hp 184 kW
- Gross Power
264 hp 197 kW
- Net Power - ISO 9249
247 hp 184 kW
- Net Power - SAE J1349
244 hp 182 kW
- Net Power - EEC 80/1269
247 hp 184 kW
- Bore
4.41 in 112 mm
- Stroke
5.87 in 149 mm
- Displacement
537 in3 8.8 L
- Engine Manufacturer
Caterpillar Caterpillar
- Aspiration
Turbocharged Turbocharged
- After-cooled
Yes Yes
- Weight / hp ratio
413.96 lb/hp 187.77 kg/hp
- Displacement / hp ratio
2.44 in3/hp 0.04 L/hp
- Deration Altitude
7545.91 ft 2300 m
Operating Specifications
- Max. Reach
52.2 ft 15.9 m
- Cab Riser - Fixed
6.4 ft 1.96 m
- Generator Set
26.8 hp 20 kW
- Cat 2-Piece MH Linkage Arrangement
52.2 ft 15.9 m
- Travel Speed
3.11 mph 5 km/h
- Max. Reach Below Ground
22.97 ft 7 m
- Ground Level Lift @ Radius
19.68 ft 6 m
- Stick Length
24.93 ft 7.6 m
- Front lift capacity (MAX)
34833 lb 15800 kg
- Side lift capacity (MAX)
31305.6 lb 14200 kg
Hydraulic System
- Maximum Flow (each of two pumps)
74 gal/min 280 L/min
- Max. Pressure Implements
4900 psi 33784 kPa
- Max. Pressure Travel
4900 psi 33784 kPa
- Max. Pressure - Swing
4046 psi 27900 kPa
- Pilot System Max. Flow
10 gal/min 37 L/min
- Pilot System Max. Pressure
597 psi 4120 kPa
- Rotate Circuit for Grapple Max. Flow
13 gal/min 49.21 L/min
- Rotate Circuit for Grapple Operating Pressure
2000 psi 13790 kPa
- Generator Auxiliary Pump Max Flow
42 gal/min 159 L/min
- Generator Auxiliary Pump Max Pressure
2500 psi 17237 kPa
- Main Pumps Type
Variable displacement Variable displacement
- Main Pumps Number
2 2
Weights
- Operating Weight
96595 lb 43815 kg
- Counterweight
18300 lb 8300 kg
- Counterweight/weight
0.19 % 0.19 %
Performance
- High Range Max. Travel Speed
3.1 mph 5 km/h
- Max. Drawbar Pull
66094 lb 294 kN
- Low Range Max. Travel Speed
2.1 mph 3.3 km/h
- Maximum Gradeability
70 % 70 %
Dimensions
- Operating Height - to Top of Cab (Fixed)
16.7 ft 5078 mm
- Shipping Height - Cab Tipped
10.4 ft 3180 mm
- Operating Width
14.3 ft 4375 mm
- Shipping Width
14 ft 4267 mm
- Shipping Length
41.8 ft 12744 mm
- Tail Swing Radius
11.5 ft 3500 mm
- Ground Clearance
1.7 ft 505 mm
- Height to Top of Exhaust
9.5 ft 2887 mm
- Counterweight Clearance
4 ft 1225 mm
- Rear of Carrier to Tipped Cab
28 ft 8588 mm
- UC with Standard Shoe Width
14.35 ft 4375 mm
Swing Mechanism
- Swing Torque
79657 lb ft 108 kN·m
- Swing Speed
10 RPM 10 RPM
Track
- Track Shoes
24 in 600 mm
- Gauge
141.7 in 3609 mm
- Shoes (each side)
49 49
- Rollers (each side)
9 9
- Overall Track Length
16.5 in 5020 mm
- Standard Type
Triple grouser Triple grouser
- Sealed Track
Standard Standard
- Finals within Std. Shoe width
Standard Standard
- Number of Carrier Rollers Each Side
2 2
Service Refill Capacities
- Fuel Tank
163 gal 618 L
- Cooling System
10 gal 38 L
- Engine Oil
9.4 gal 36 L
- Swing Drive
5 gal 19 L
- Final Drive (each)
4 gal 15 L
- Hydraulic System (including tank)
108 gal 410 L
- Hydraulic Tank
46 gal 175 L
| |
| |
| |
|
| |
|