M325B MH Wheeled Material Handler

Overview & Specifications

Overview & Specifications

Engine

Engine Model
3116 TA
3116 TA
ISO 9249
168 hp
125 kW
Displacement
403 in3
6.6 L
SAE J1349
168 hp
125 kW

Operating Specifications

Max. Reach
50.9 ft
15.5 m
Hyd. Cab Riser Height
6.4 ft
1.9 m
Generator Set
26.8 hp
20 kW
Max. Stick Height
55.6 ft
17 m
Max. Reach Below Ground
21.2 ft
6.5 m

Hydraulic System

Normal
4980 psi
34300 kPa
Heavy Lift
4980 psi
34300 kPa
Travel Circuit
4250 psi
29400 kPa
High Pressure
595 psi
4100 kPa
Medium Pressure
8 psi
30 kPa
Swing Mechanism
2500 psi
17200 kPa
Implement/Travel Circuit
2500 gal/min
17200 L/min

Weights

Upper
20880 lb
9470 kg
Counterweight
16980 lb
7700 kg
Undercarriage
31675 lb
14365 kg
Two-Piece Front (with cylinders)
12500 lb
5665 kg

Performance

High Range Max. Travel Speed
12.3 mph
19.8 km/h
Max. Drawbar Pull
32700 lb
14830 kN
Low Range Max. Travel Speed
3.2 mph
5.2 km/h
Gradeability
43 %
43 %

Dimensions

Shipping Height - Cab Tipped
12.3 ft
3759 mm
Operating Width - Outside of Tires
10.6 ft
3226 mm
Width - Outriggers Up
11.5 ft
3505 mm
Width - Outriggers Down
17.3 ft
5280 mm
Shipping Length
34.5 ft
10508 mm
Ground Clearance
1.2 ft
356 mm
Wheel Base
10.5 ft
3200 mm

Swing Mechanism

Swing Torque
56080 lb ft
76 kN·m
Swing Speed
10 RPM
10 RPM

Service Refill Capacities

Cooling System
8.3 gal
31.5 L
Engine crankcase with filter
5.3 gal
20 L
Swing Drive
2.6 gal
10 L
Final Drive (each)
2.1 gal
8 L
Hydraulic System (including tank)
82 gal
310 L
Hydraulic Tank
46 gal
175 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com