287 Multi Terrain Loader

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3034 Turbo Charged
Cat 3034 Turbo Charged
Net Power
74 hp
55 kW
Gross Power
80 hp
60 kW
Bore
3.82 in
97 mm
Stroke
3.94 in
100 mm

Weights

Operating Weight
9860 lb
4471 kg

Operating Specifications

Rated Operating Capacities: 50% Tipping Load
3500 lb
1587 kg
Rated Operating Capacities: 35% Tipping Load
2450 lb
1111 kg
Ground Contact Area
2610 in2
1.68 m2
Ground Pressure
3.8 psi
26 kPa
Tipping Load
7030 lb
3188 kg
Breakout force, lift cylinder
4882 ft-lb
2214 kg/m
Breakout force, tilt cylinder
4790 ft-lb
2173 kg/m

Power Train

Travel Speed Forward
7 mph
11 km/h
Travel Speed Reverse
7 mph
11 km/h

Service Refill Capacities

Cooling System
2.6 gal
10 L
Engine Crankcase
1.8 gal
7 L
Fuel Tank
29 gal
110 L
Hydraulic System
13.5 gal
51 L
Hydraulic Tank
9.2 gal
35 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com