The Caterpillar Multi Terrain Loader, with its many work tool options, is a highly versatile, compact construction machine. It is designed to deliver traditional Cat reliability and productivity in the toughest working conditions.
277B Multi Terrain Loader
Overview & Specifications
Engine
Engine Model
Cat 3044C DIT
Cat 3044C DIT
Net Power
78 hp
58 kW
Gross Power
82 hp
61 kW
Gross Power SAE J1995
82 hp
61 kW
Engine Power ISO 14396
80 hp
60 kW
Net Power EEC 80/1269
78 hp
59 kW
Net Power EEC ISO 9249
78 hp
59 kW
Net Power SAE 1349
78 hp
58 kW
Displacement
201 in3
3.3 L
Bore
3.7 in
94 mm
Stroke
4.7 in
120 mm
Weights
Operating Weight
9411 lb
4269 kg
Operating Specifications
Rated Operating Capacities: 50% Tipping Load
2950 lb
1338 kg
Rated Operating Capacities: 35% Tipping Load
2065 lb
936 kg
Ground Contact Area
2898 in2
1.87 m2
Ground Pressure
3.1 psi
21.7 kPa
Tipping Load
5900 lb
2676 kg
Breakout Force, Tilt Cylinder
5484 lb
2487 kg
Dimensions
Length of Track on Ground
81 in
2045 mm
Overall Length of Track
98 in.
2494 mm
Length w/Bucket on Ground
145 in
3684 mm
Length w/o Bucket
115 in
2923 mm
Height to Top of Cab
82 in
2074 mm
Vehicle Width
75 in
1898 mm
Max. Overall Height
158 in
4025 mm
Bucket Pin Height at Max. Lift
122 in
3091 mm
Bucket Pin Height at Carry Pos.
10 in
251 mm
Reach at Max. Lift/Dump
27 in
676 mm
Clearance at Max. Lift/Dump
93 in
2349 mm
Ground Clearance
14 in
353 mm
Turn Radius from Ctr - Rear
60.8 in
1545 mm
Turn Radius from Ctr - Coupler
63.1 in
1603 mm
Turn Radius from Ctr - Bucket
98.9 in
2512 mm
Max. Reach w/Arms Parallel
57.3 in
1455 mm
Hydraulic System
Hydraulic Flow
Standard
Standard
Loader Hydraulic Pressure
3335 psi
23000 kPa
Loader Hydraulic Flow
22 gal/min
83 L/min
Hydraulic Power
42.8 hp
31.9 kW
Cab
ROPS
SAE J1040 MAY94, ISO 3471:1994
SAE J1040 MAY94, ISO 3471:1994
FOPS
SAE J/ISO 3449 APR98 Level I, ISO 3449:1992 Level I
SAE J/ISO 3449 APR98 Level I, ISO 3449:1992 Level I
FOPS Level II
SAE J/ISO 3449 APR98 Level II, ISO 3449:1992 Level II
SAE J/ISO 3449 APR98 Level II, ISO 3449:1992 Level II