287B Multi Terrain Loader

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3044C DIT
Cat 3044C DIT
Net Power
78 hp
58 kW
Gross Power
82 hp
61 kW
Gross Power SAE J1995
82 hp
61 kW
Engine Power ISO 14396
80 hp
60 kW
Net Power EEC 80/1269
78 hp
59 kW
Net Power EEC ISO 9249
78 hp
59 kW
Net Power SAE 1349
78 hp
58 kW
Displacement
201 in3
3.3 L
Bore
3.7 in
94 mm
Stroke
4.7 in
120 mm

Weights

Operating Weight
10275 lb
4660 kg

Operating Specifications

Rated Operating Capacities: 50% Tipping Load
3600 lb
1632 kg
Rated Operating Capacities: 35% Tipping Load
2520 lb
1143 kg
Ground Contact Area
2610 in2
1.68 m2
Ground Pressure
3.8 psi
26 kPa
Tipping Load
7200 lb
3265 kg
Breakout Force, Tilt Cylinder
5508 lb
2498 kg

Dimensions

Length of Track on Ground
73 in
1842 mm
Overall Length of Track
90.3 in.
2293 mm
Length w/Bucket on Ground
146 in
3697 mm
Length w/o Bucket
114 in
2901 mm
Height to Top of Cab
84 in
2123 mm
Vehicle Width
77 in
1962 mm
Max. Overall Height
165 in
4182 mm
Bucket Pin Height at Max. Lift
128 in
3250 mm
Bucket Pin Height at Carry Pos.
8.6 in
218 mm
Reach at Max. Lift/Dump
33 in
837 mm
Clearance at Max. Lift/Dump
94 in
2386 mm
Ground Clearance
11 in
283 mm
Turn Radius from Ctr - Rear
63.6 in
1615 mm
Turn Radius from Ctr - Coupler
59.6 in
1514 mm
Turn Radius from Ctr - Bucket
95.8 in
2433 mm
Max. Reach w/Arms Parallel
54.3 in
1378 mm
Bucket Pin Reach at Max Lift
15.5 in
396 mm

Hydraulic System

Hydraulic Flow
Standard
Standard
Loader Hydraulic Pressure
3335 psi
23000 kPa
Max. Loader Hydraulic Pressure
4061 psi
28000 kPa
Loader Hydraulic Flow
22 gal/min
83 L/min
Max. Loader Hydraulic Flow
33 gal/min
125 L/min
Hydraulic Power
42.8 hp
31.9 kW
Hydraulic Flow
High Flow XPS
High Flow XPS

Cab

ROPS
SAE J1040 MAY94, ISO 3471:1994
SAE J1040 MAY94, ISO 3471:1994
FOPS
SAE J/ISO 3449 APR98 Level I, ISO 3449:1992 Level I
SAE J/ISO 3449 APR98 Level I, ISO 3449:1992 Level I
FOPS Level II
SAE J/ISO 3449 APR98 Level II, ISO 3449:1992 Level II
SAE J/ISO 3449 APR98 Level II, ISO 3449:1992 Level II

Power Train

Travel Speed Forward
7 mph
11.2 km/h
Travel Speed Reverse
7 mph
11.2 km/h

Service Refill Capacities

Cooling System
2.6 gal
10 L
Engine Crankcase
2.6 gal
10 L
Fuel Tank
29.1 gal
110 L
Hydraulic System
13.5 gal
51 L
Hydraulic Tank
9.2 gal
35 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com