247 Multi Terrain Loader

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3034 naturally aspirated
Cat 3034 naturally aspirated
Net Power
54 hp
40.3 kW
Gross Power
58 hp
43 kW
Bore
3.82 in
97 mm
Stroke
3.94 in
100 mm

Weights

Operating Weight
6665 lb
3023 kg

Operating Specifications

Rated Operating Capacities: 50% Tipping Load
1993 lb
877 kg
Rated Operating Capacities: 35% Tipping Load
1354 lb
614 kg
Ground Contact Area
1770 in2
1.14 m2
Ground Pressure
3.8 psi
26 kPa
Tipping Load
3865 lb
1753 kg
Breakout force, lift cylinder
3011 ft-lb
1366 kg/m
Breakout force, tilt cylinder
3536 ft-lb
1604 kg/m

Power Train

Travel Speed Forward
7.5 mph
12 km/h
Travel Speed Reverse
7.5 mph
12 km/h

Service Refill Capacities

Cooling System
2.6 gal
10 L
Engine Crankcase
1.8 gal
7 L
Fuel Tank
17 gal
65 L
Hydraulic System
14.5 gal
55 L
Hydraulic Tank
9.2 gal
35 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com