257 Multi Terrain Loader

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3034 naturally aspirated
Cat 3034 naturally aspirated
Net Power
59 hp
44 kW
Gross Power
63 hp
47 kW
Bore
3.82 in
97 mm
Stroke
3.94 in
100 mm

Weights

Operating Weight
7628 lb
3460 kg

Operating Specifications

Rated Operating Capacities: 50% Tipping Load
2306 lb
1046 kg
Rated Operating Capacities: 35% Tipping Load
1614 lb
732 kg
Ground Contact Area
1770 in2
1.14 m2
Ground Pressure
4.3 psi
30 kPa
Tipping Load
4610 lb
2091 kg
Breakout force, lift cylinder
3490 ft-lb
1583 kg/m
Breakout force, tilt cylinder
3532 ft-lb
1602 kg/m

Power Train

Travel Speed Forward
7.5 mph
12 km/h
Travel Speed Reverse
7.5 mph
12 km/h

Service Refill Capacities

Cooling System
2.6 gal
10 L
Engine Crankcase
1.8 gal
7 L
Fuel Tank
23.8 gal
90 L
Hydraulic System
14.5 gal
55 L
Hydraulic Tank
9.2 gal
35 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com