267 Multi Terrain Loader

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3034 naturally aspirated
Cat 3034 naturally aspirated
Net Power
59 hp
44 kW
Gross Power
63 hp
47 kW
Bore
3.82 in
97 mm
Stroke
3.94 in
100 mm

Weights

Operating Weight
9088 lb
4131 kg

Operating Specifications

Rated Operating Capacities: 50% Tipping Load
2900 lb
1316 kg
Rated Operating Capacities: 35% Tipping Load
2030 lb
921 kg
Ground Contact Area
2898 in2
1.87 m2
Ground Pressure
3.1 psi
21.6 kPa
Tipping Load
5800 lb
2631 kg
Breakout force, lift cylinder
4339 ft-lb
1968 kg/m
Breakout force, tilt cylinder
5259 ft-lb
2385 kg/m

Power Train

Travel Speed Forward
6 mph
9.7 km/h
Travel Speed Reverse
6 mph
9.7 km/h

Service Refill Capacities

Cooling System
2.6 gal
10 L
Engine Crankcase
1.8 gal
7 L
Fuel Tank
22.7 gal
86 L
Hydraulic System
13.7 gal
52 L
Hydraulic Tank
9.2 gal
35 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com