797 Mining Truck

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3524B
Cat 3524B
Gross Power – SAE J1995
3400 hp
2535 kW
Net Power – Cat
3211 hp
2395 kW
Net Power – ISO 9249
3211 hp
2395 kW
Net Power – 80/1269/EEC
3211 hp
2395 kW
Displacement
7139.78 in3
117 L
Net Power
3211 hp
2395 kW
Net Power – SAE J1349
3178 hp
2371 kW

Weights – Approximate

Gross Machine Operating Weight (GMW)
1314000 lb
597273 kg
Chassis Weight
459462.65 lb
208409 kg
Operating Weight - Empty
510000 lb
262078 kg
Operating Weight - Loaded
1230000 lb
557820 kg

Operating Specifications

Top Speed – Loaded
40 mph
64 km/h
Minimum Payload Capacity
321.34 tons
326.5 tonnes
Maximum Payload Capacity
360 tons
326 tonnes
Maximum Capacity Struck (SAE)
228 yd3
174.3 m3
Raise Time
24 Seconds
24 Seconds
Lower Time
17.3 Seconds
17.3 Seconds

Final Drives

Differential Ratio
1.265:1
1.265:1
Planetary Ratio
16.67:1
16.67:1
Total Reduction Ratio
21.09:1
21.09:1

Transmission

Forward 1
6.7 mph
10.7 km/h
Forward 2
9 mph
14.5 km/h
Forward 3
12.1 mph
19.5 km/h
Forward 4
16.3 mph
26.3 km/h
Forward 5
22 mph
35.3 km/h
Forward 6
29.7 mph
47.8 km/h
Forward 7
39.9 mph
64.2 km/h
Reverse
7.6 mph
12.2 km/h

Body Hoists

Pump Flow – High Idle
323 gal/min
1225 L/min
Relief Valve Setting – Raise
3450.01 psi
23787 kPa
Body Raise Time – High Idle
25 Seconds
25 Seconds
Body Lower Time – Float
18.5 Seconds
18.5 Seconds
Body Power Down – High Idle
17.3 Seconds
17.3 Seconds

Brakes

Standards
Meet J-ISO 3450 JAN88 and ISO 3450-1996 standards
Meet J-ISO 3450 JAN88 and ISO 3450-1996 standards

Approximate Weights – Flat Floor

Chassis
458500 lb
208409 kg
Front Axle – Empty
43.5 %
43.5 %
Front Axle – Loaded
33.3 %
33.3 %
Rear Axle – Empty
56.5 %
56.5 %
Rear Axle – Loaded
66.7 %
66.7 %

Weight Distributions – Approximate

Front Axle – Empty
43.5 %
43.5 %
Rear Axle – Empty
56.5 %
56.5 %

Service Refill Capacities

Fuel Tank (standard)
1000 gal
3790 L
Cooling System
315 gal
1194 L
Crankcase
110 gal
417 L
Steering Tank
62 gal
235 L
Steering System (Includes Tank)
114 gal
432 L
Brake/Hoist Hydraulic Tank
263 gal
996 L
Torque Converter/Transmission System (Includes Sump)
166 gal
629 L

Tires

Standard Tires
55/80R63 tires
55/80R63 tires

Dimensions

Height to Top of ROPS
21.39 ft
6521 mm
Overall Body Length
47.67 ft
14530 mm
Inside Body Length
32.29 ft
9843 mm
Overall Length
47.67 ft
14530 mm
Wheelbase
23.62 ft
7200 mm
Rear Axle to Tail
13.18 ft
4016 mm
Ground Clearance
3.17 ft
965 mm
Dump Clearance
6.13 ft
1867 mm
Loading Height - Empty
23.12 ft
7048 mm
Inside Body Depth - Max
10.98 ft
3347 mm
Overall Height - Body Raised
49.18 ft
14990 mm
Operating Width
30.03 ft
9154 mm
Centerline Front Tire Width
21.65 ft
6600 mm
Engine Guard Clearance
3.75 ft
1143 mm
Outside Body Width
27.97 ft
8524 mm
Inside Body Width
26.25 ft
8000 mm
Rear Axle Clearance
2.58 ft
787 mm
Centerline Rear Dual Tire Width
19.91 ft
6068 mm
Overall Tire Width
30.03 ft
9154 mm

ROPS

ROPS Standards
Meets SAE J1040 APR88, SAE J231 JAN81, ISO 3471-1994 and ISO 3449-1992 LEVEL II
Meets SAE J1040 APR88, SAE J231 JAN81, ISO 3471-1994 and ISO 3449-1992 LEVEL II

Sound

Sound Standards
Meets OSHA and MSHA occupational noise exposure criteria
Meets OSHA and MSHA occupational noise exposure criteria

Steering

Steering Standards
Meets SAE J1511 OCT90 and ISO 5010-1984 standards
Meets SAE J1511 OCT90 and ISO 5010-1984 standards
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com