|
| |
| |
| |
|
777D Off-Highway Truck
Overview & Specifications
Engine
- Engine Model
Cat® 3508B EUI Cat® 3508B EUI
- Rated Engine Speed
1750 RPM 1750 RPM
- Gross Power – SAE J1995
1000 hp 746 kW
- Net Power – SAE J1349
938 hp 699 kW
- Net Power - Cat
938 hp 699 kW
- Flywheel Power
938 hp 699 kW
- Net Power – 80/1269/EEC
938 hp 699 kW
- Net Power – ISO 9249
938 hp 699 kW
- Number of Cylinders
8 8
- Torque Rise
23 % 23 %
- Bore
6.7 in 170 mm
- Stroke
7.5 in 190 mm
- Displacement
2105 in3 34.5 L
Weights – Approximate
- Target Gross Machine Operating Weight
360000 lb 163293 kg
- Operating Weight - Empty
141749 lb 64296 kg
- Chassis Weight
107100 lb 48600 kg
- Body Weight
34800 lb 15800 kg
Operating Specifications
- Nominal Payload Class (100%)
100 tons 90.9 tonnes
- Top Speed – Loaded
39.9 mph 60.4 km/h
- Body Capacity - Struck
55.06 yd3 42.1 m3
- Maximum Capacity
100 tons 90.9 tonnes
- Steer Angle
31.8 Degrees 31.8 Degrees
- Body Capacity – SAE 2:1
78.6 yd3 60.1 m3
Transmission
- Forward 1
6.5 mph 10.5 km/h
- Forward 2
8.9 mph 14.3 km/h
- Forward 3
12 mph 19.3 km/h
- Forward 4
16.2 mph 26 km/h
- Forward 5
21.9 mph 34.9 km/h
- Forward 6
29.4 mph 46.6 km/h
- Forward 7
39.9 mph 60.4 km/h
- Reverse
7.4 mph 11.9 km/h
Final Drives
- Differential Ratio
2.74:1 2.74:1
- Planetary Ratio
7.00:1 7.00:1
- Total Reduction Ratio
19.16:1 19.16:1
Brakes
- Brake Surface – Front
432 in2 2787 cm2
- Brake Surface – Rear
15828 in2 102116 cm2
- Brake Standards
ISO 3450: 1996; SAE J1473 OCT90 ISO 3450: 1996; SAE J1473 OCT90
Body Hoists
- Pump Flow – High Idle
119 gal/min 405.5 L/min
- Relief Valve Setting – Raise
2750 psi 18962 kPa
- Relief Valve Setting – Lower
3450 psi 18950 kPa
- Body Raise Time – High Idle
15 Seconds 15 Seconds
- Body Lower Time – Float
13 Seconds 13 Seconds
- Body Power Down – High Idle
13 Seconds 13 Seconds
Capacity – Dual Slope – 100% Fill Factor
- Struck
55 yd3 42.1 m3
- Heaped 2:1 (SAE)
78.6 yd3 60.1 m3
Weight Distributions – Approximate
- Front Axle – Empty
47 % 47 %
- Front Axle – Loaded
33 % 33 %
- Rear Axle – Empty
53 % 53 %
- Rear Axle – Loaded
67 % 67 %
Suspension
- Effective Cylinder Stroke - Front
12.5 in 318 mm
- Effective Cylinder Stroke - Rear
6.5 in 165 mm
- Rear Axle Oscillation
5.4 Degrees 5.4 Degrees
Approximate Weights – Dual Slope
- Chassis
106964 lb 45518 kg
- Body
34785 lb 15788 kg
Approximate Weights – Dual Slope Lined
- Body
46840 lb 21246 kg
Service Refill Capacities
- Fuel Tank
300 gal 1136 L
- Cooling System
86 gal 325 L
- Differentials and Final Drives
87 gal 329 L
- Steering Tank
15 gal 57 L
- Steering System (Includes Tank)
22 gal 84 L
- Torque Converter / Brake / Hoist Hydraulic Tank
66 gal 250 L
- Torque Converter / Brake / Hoist System (Includes Tank)
133 gal 504 L
Tires
- Standard Tire
27.00-R49 (E4) 27.00-R49 (E4)
ROPS
- ROPS/FOPS Standards
SAE J1040 MAY94, ISO 3471:1997 SAE J1040 MAY94, ISO 3471:1997
Sound
- Sound Standards
ANSI/SAE J1166 MAY90, SAE J88 JUN96 ANSI/SAE J1166 MAY90, SAE J88 JUN96
Steering
- Steering Standards
SAE J1511 OCT90, ISO 5010:1992 (E) SAE J1511 OCT90, ISO 5010:1992 (E)
- Steer Angle
31.8 Degrees 31.8 Degrees
Dimensions
- Height - Top of ROPS
14.8 ft 4472 mm
- Overall Body Length
31.3 ft 9525 mm
- Inside Body Length
23.73 ft 7234 mm
- Overall Length
32.09 ft 9780 mm
- Wheelbase
14.99 ft 4570 mm
- Rear Axle to Tail
9.11 ft 3020 mm
- Ground Clearance
2.46 ft 750 mm
- Dump Clearance
3.1 ft 1164 mm
- Loading Height - Empty
14.37 ft 4380 mm
- Inside Body Depth - Max
6.3 ft 1898 mm
- Overall Height - Body Raised
33 ft 10059 mm
- Operating Width
20.03 ft 6105 mm
- Centerline Front Tire Width
13.69 ft 4173 mm
- Engine Guard Clearance
2.33 ft 700 mm
- Overall Canopy Width
19.1 ft 6048 mm
- Outside Body Width
18.12 ft 5524 mm
- Inside Body Width
17.06 ft 5200 mm
- Front Canopy Height
16.6 ft 5045 mm
- Rear Axle Clearance
2.5 ft 750 mm
- Centerline Rear Dual Tire Width
11.75 ft 3576 mm
- Overall Tire Width
17.26 ft 5262 mm
| |
| |
| |
|
| |
|