773D Off-Highway Truck

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3412E TA-HEUI
Cat 3412E TA-HEUI
Gross Power – SAE J1995
650 hp
485 kW
Net Power – SAE J1349
53.6 hp
48.7 kW
Net Power - Cat
650 hp
485 kW
Flywheel Power
650 hp
485 kW
Net Power – 80/1269/EEC
34 hp
26 kW
Net Power – ISO 9249
41 hp
66 kW
Displacement
1647.64 in3
27 L

Weights – Approximate

Operating Weight - Empty
88600 lb
40188 kg
Operating Weight - Loaded
204000 lb
92530 kg

Operating Specifications

Nominal Payload Class (100%)
48.13 tons
48.9 tonnes
Top Speed – Loaded
41 mph
66 km/h
Body Capacity - Struck
34 yd3
26 m3
Maximum Capacity
48.13 tons
48.9 tonnes
Circle Clearance Diameter
78.75 ft
24 m
Body Capacity – SAE 2:1
44.6 yd3
34.1 m3
Raise Time
9.5 Seconds
9.5 Seconds
Lower Time
12.5 Seconds
12.5 Seconds

Transmission

Forward 1
6.21 mph
10 km/h
Forward 2
8.57 mph
13.8 km/h
Forward 3
11.62 mph
18.7 km/h
Forward 4
15.6 mph
25.1 km/h
Forward 5
21.13 mph
34 km/h
Forward 6
28.52 mph
45.9 km/h
Forward 7
40.89 mph
65.8 km/h
Reverse
7.46 mph
12 km/h

Final Drives

Planetary Ratio
Planetary
Planetary

Body Hoists

Pump Flow – High Idle
148.46 gal/min
562 L/min
Relief Valve Setting – Raise
2498.27 psi
17225 kPa
Body Raise Time – High Idle
9.5 Seconds
9.5 Seconds
Body Lower Time – Float
12.5 Seconds
12.5 Seconds

Weight Distributions – Approximate

Front Axle – Empty
47.3 %
47.3 %
Front Axle – Loaded
33.3 %
33.3 %
Rear Axle – Empty
52.7 %
52.7 %
Rear Axle – Loaded
66.7 %
66.7 %

Service Refill Capacities

Fuel Tank
185 gal
700 L
Cooling System
39.89 gal
151 L
Steering Tank
14.53 gal
55 L
Steering System (Includes Tank)
21.4 gal
81 L
Torque Converter / Brake / Hoist Hydraulic Tank
58.12 gal
220 L
Brake / Hoist System (Includes Tank)
103.82 gal
393 L
Torque Converter / Transmission System (Includes Sump)
26.42 gal
100 L

Tires

Standard Tire
24.00R35 (E-4)
24.00R35 (E-4)

Dimensions

Inside Body Length
21.3 ft
6493 mm
Overall Length
31.79 ft
9690 mm
Wheelbase
13.75 ft
4191 mm
Ground Clearance
1.94 ft
591 mm
Loading Height - Empty
12.42 ft
3787 mm
Overall Height - Body Raised
28.92 ft
8815 mm
Operating Width
12.83 ft
3910 mm
Centerline Front Tire Width
10.74 ft
3275 mm
Front Canopy Height
14.51 ft
4424 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com