777D Off-Highway Truck

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3508B EUI
Cat 3508B EUI
Rated Engine Speed
1750 RPM
1750 RPM
Gross Power – SAE J1995
1000 hp
746 kW
Net Power – SAE J1349
100 hp
91 kW
Net Power - Cat
938 hp
699 kW
Flywheel Power
938 hp
699 kW
Net Power – 80/1269/EEC
55 hp
42.1 kW
Net Power – ISO 9249
37.5 hp
60.4 kW
Number of Cylinders
8
8
Displacement
2105.32 in3
34.5 L

Weights – Approximate

Target Gross Machine Operating Weight
141749 lb
64296 kg
Operating Weight - Empty
141749 lb
64296 kg
Operating Weight - Loaded
355000 lb
161028 kg
Chassis Weight
107100 lb
48600 kg
Body Weight
34800 lb
15800 kg

Operating Specifications

Nominal Payload Class (100%)
89.46 tons
90.9 tonnes
Top Speed – Loaded
39.9 mph
60.4 km/h
Body Capacity - Struck
55 yd3
42.1 m3
Maximum Capacity
89.46 tons
90.9 tonnes
Steer Angle
31.8 Degrees
31.8 Degrees
Circle Clearance Diameter
85.5 ft
26.1 m
Body Capacity – SAE 2:1
78.6 yd3
60.1 m3
Raise Time
15 Seconds
15 Seconds
Lower Time
14 Seconds
14 Seconds

Transmission

Forward 1
6.52 mph
10.5 km/h
Forward 2
8.89 mph
14.3 km/h
Forward 3
11.99 mph
19.3 km/h
Forward 4
16.16 mph
26 km/h
Forward 5
21.69 mph
34.9 km/h
Forward 6
28.96 mph
46.6 km/h
Forward 7
37.53 mph
60.4 km/h
Reverse
7.39 mph
11.9 km/h

Final Drives

Planetary Ratio
Planetary
Planetary

Body Hoists

Pump Flow – High Idle
107.12 gal/min
405.5 L/min
Relief Valve Setting – Raise
2750.2 psi
18962 kPa
Body Raise Time – High Idle
15 Seconds
15 Seconds
Body Lower Time – Float
13 Seconds
13 Seconds
Body Power Down – High Idle
13 Seconds
13 Seconds

Weight Distributions – Approximate

Front Axle – Empty
47 %
47 %
Front Axle – Loaded
33 %
33 %
Rear Axle – Empty
53 %
53 %
Rear Axle – Loaded
67 %
67 %

Service Refill Capacities

Fuel Tank
300 gal
1137 L
Cooling System
85.86 gal
325 L
Differentials and Final Drives
86.91 gal
329 L
Steering Tank
15.06 gal
57 L
Steering System (Includes Tank)
22.19 gal
84 L
Torque Converter / Brake / Hoist Hydraulic Tank
58.12 gal
220 L
Brake / Hoist System (Includes Tank)
109.63 gal
415 L
Torque Converter / Transmission System (Includes Sump)
36.46 gal
138 L

Tires

Standard Tire
27.00R49
27.00R49

Dimensions

Inside Body Length
23.73 ft
7234 mm
Overall Length
32.09 ft
9780 mm
Wheelbase
14.99 ft
4570 mm
Ground Clearance
2.46 ft
750 mm
Loading Height - Empty
14.37 ft
4380 mm
Overall Height - Body Raised
33 ft
10059 mm
Operating Width
20.03 ft
6105 mm
Centerline Front Tire Width
13.69 ft
4173 mm
Front Canopy Height
16.89 ft
5147 mm
Overall Tire Width
17.26 ft
5262 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com