773E Off-Highway Truck

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® 3412E
Cat® 3412E
Rated Engine Speed
2000 RPM
2000 RPM
Gross Power – SAE J1995
710 hp
530 kW
Net Power – SAE J1349
671 hp
501 kW
Net Power - Cat
671 hp
501 kW
Flywheel Power
671 hp
501 kW
Net Power – 80/1269/EEC
671 hp
501 kW
Net Power – ISO 9249
671 hp
501 kW
Net Power - DIN 70020
681 PS
681 PS
Number of Cylinders
12
12
Torque Rise
40 %
40 %
Bore
5.4 in
137 mm
Stroke
6 in
152 mm
Displacement
1649 in3
27 L

Operating Specifications

Nominal Payload Class (100%)
60 tons
54.4 tonnes
Top Speed – Loaded
41.1 mph
65.8 km/h
Body Capacity - Struck
34.79 yd3
26.6 m3
Maximum Capacity
60 tons
54.4 tonnes
Steer Angle
31 Degrees
31 Degrees
Body Capacity – SAE 2:1
46 yd3
35.2 m3
Raise Time
9.5 Seconds
9.5 Seconds
Lower Time
12.5 Seconds
12.5 Seconds

Transmission

Forward 1
6.2 mph
10 km/h
Forward 2
8.6 mph
13.9 km/h
Forward 3
11.6 mph
18.7 km/h
Forward 4
15.6 mph
25.1 km/h
Forward 5
21.1 mph
34 km/h
Forward 6
28.5 mph
45.9 km/h
Forward 7
41.1 mph
65.8 km/h
Reverse
7.5 mph
12 km/h

Final Drives

Differential Ratio
3.64:1
3.64:1
Planetary Ratio
4.80:1
4.80:1
Total Reduction Ratio
17.48:1
17.48:1

Brakes

Brake Surface – Front
216 in2
1395 cm2
Brake Surface – Rear
9496 in2
61264 cm2
Brake Standards
ISO 3450: 1996
ISO 3450: 1996

Body Hoists

Pump Flow – High Idle
148 gal/min
562 L/min
Relief Valve Setting – Raise
2500 psi
17225 kPa
Relief Valve Setting – Lower
500 psi
3445 kPa
Body Raise Time – High Idle
9.5 Seconds
9.5 Seconds
Body Lower Time – Float
12.5 Seconds
12.5 Seconds

Capacity – Dual Slope – 100% Fill Factor

Struck
34.8 yd3
26.6 m3
Heaped 2:1 (SAE)
46 yd3
35.2 m3

Capacity – Flat Floor – 100% Fill Factor

Struck
34.8 yd3
26.6 m3
Heaped 2:1 (SAE)
46.4 yd3
35.5 m3

Capacity – Quarry Flat Floor – 100% Fill Factor

Struck
34.8 yd3
26.6 m3
Heaped 3:1
42.6 yd3
32.6 m3
Heaped 2:1 (SAE)
46.4 yd3
35.5 m3
Heaped 1:1
57.5 yd3
43.9 m3

Weight Distributions – Approximate

Front Axle – Empty
47.3 %
47.3 %
Front Axle – Loaded
33.3 %
33.3 %
Rear Axle – Empty
52.7 %
52.7 %
Rear Axle – Loaded
66.7 %
66.7 %

Suspension

Effective Cylinder Stroke - Front
8.2 in
209 mm
Effective Cylinder Stroke - Rear
5.9 in
149 mm
Rear Axle Oscillation
8 Degrees
8 Degrees

Approximate Weights – Dual Slope

Body
28900 lb
13110 kg

Approximate Weights – Flat Floor

Body
29850 lb
13550 kg

Service Refill Capacities

Fuel Tank
185 gal
700 L
Cooling System
40 gal
151 L
Differentials and Final Drives
41 gal
155 L
Steering Tank
9 gal
34 L
Steering System (Includes Tank)
16 gal
60 L
Torque Converter / Brake / Hoist Hydraulic Tank
35 gal
133 L
Brake / Hoist System (Includes Tank)
81 gal
307 L
Torque Converter / Transmission System (Includes Sump)
19 gal
72 L

Tires

Standard Tire
24.00-R35 (E4)
24.00-R35 (E4)

ROPS

ROPS/FOPS Standards
Meets SAE J1040 MAY94 and ISO 3741:1994
Meets SAE J1040 MAY94 and ISO 3741:1994

Sound

Sound Standards
Meets SAE J88 APR95
Meets SAE J88 APR95

Steering

Steering Standards
Meets SAE J1511 FEB94 and ISO 5010:1992
Meets SAE J1511 FEB94 and ISO 5010:1992
Steer Angle
31 Degrees
31 Degrees
Turning Circle Clearance Diameter
78.9 ft
23.8 m

Dimensions

Height - Top of ROPS
13.17 ft
4000 mm
Overall Body Length
28.33 ft
8637 mm
Inside Body Length
21 ft
6400 mm
Overall Length
30.21 ft
9207 mm
Wheelbase
13.75 ft
4191 mm
Rear Axle to Tail
9.42 ft
2870 mm
Ground Clearance
2.19 ft
667 mm
Dump Clearance
2.17 ft
661 mm
Loading Height - Empty
12.42 ft
3787 mm
Inside Body Depth - Max
5.92 ft
1802 mm
Overall Height - Body Raised
28.92 ft
8815 mm
Operating Width
16.65 ft
5076 mm
Centerline Front Tire Width
10.74 ft
3275 mm
Engine Guard Clearance
2.17 ft
667 mm
Overall Canopy Width
14.42 ft
4398 mm
Outside Body Width
12.1 ft
3910 mm
Inside Body Width
12 ft
3658 mm
Front Canopy Height
14.51 ft
4424 mm
Rear Axle Clearance
1.94 ft
591 mm
Centerline Rear Dual Tire Width
9.58 ft
2927 mm
Overall Tire Width
12.42 ft
3785 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com