775E Off-Highway Truck

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® 3412E
Cat® 3412E
Rated Engine Speed
2000 RPM
2000 RPM
Gross Power – SAE J1995
760 hp
567 kW
Net Power – SAE J1349
730 hp
544 kW
Net Power - Cat
730 hp
544 kW
Flywheel Power
730 hp
544 kW
Net Power – 80/1269/EEC
730 hp
544 kW
Net Power – ISO 9249
730 hp
544 kW
Number of Cylinders
12
12
Torque Rise
33 %
33 %
Bore
5.4 in
137 mm
Stroke
6 in
152 mm
Displacement
1649 in3
27 L

Operating Specifications

Nominal Payload Class (100%)
70 tons
63.5 tonnes
Top Speed – Loaded
41.1 mph
65.8 km/h
Body Capacity - Struck
41.07 yd3
31.4 m3
Maximum Capacity
70 tons
63.5 tonnes
Steer Angle
31 Degrees
31 Degrees
Body Capacity – SAE 2:1
54.3 yd3
41.5 m3

Transmission

Forward 1
6.2 mph
10 km/h
Forward 2
8.6 mph
13.9 km/h
Forward 3
11.6 mph
18.7 km/h
Forward 4
15.6 mph
25.1 km/h
Forward 5
21.1 mph
34 km/h
Forward 6
28.5 mph
45.9 km/h
Forward 7
41.1 mph
65.8 km/h
Reverse
7.5 mph
12 km/h

Final Drives

Differential Ratio
3.64:1
3.64:1
Planetary Ratio
4.80:1
4.80:1
Total Reduction Ratio
17.48:1
17.48:1

Brakes

Brake Surface – Front
216 in2
1395 cm2
Brake Surface – Rear
9496 in2
61265 cm2
Brake Standards
ISO 3450:1996
ISO 3450:1996

Body Hoists

Pump Flow – High Idle
148 gal/min
562 L/min
Relief Valve Setting – Raise
2750 psi
17225 kPa
Relief Valve Setting – Lower
500 psi
3445 kPa
Body Raise Time – High Idle
9.5 Seconds
9.5 Seconds
Body Lower Time – Float
12.5 Seconds
12.5 Seconds

Capacity – Dual Slope – 100% Fill Factor

Struck
42.8 yd3
32.7 m3
Heaped 2:1 (SAE)
53.9 yd3
41.2 m3

Capacity – Flat Floor – 100% Fill Factor

Struck
41.1 yd3
31.4 m3
Heaped 2:1 (SAE)
54.3 yd3
41.5 m3

Weight Distributions – Approximate

Front Axle – Empty
44.3 %
44.3 %
Front Axle – Loaded
31.2 %
31.2 %
Rear Axle – Empty
55.7 %
55.7 %
Rear Axle – Loaded
68.8 %
68.8 %

Suspension

Effective Cylinder Stroke - Front
8.2 in
209 mm
Effective Cylinder Stroke - Rear
5.9 in
149 mm
Rear Axle Oscillation
8 Degrees
8 Degrees

Approximate Weights – Dual Slope

Body
21400 lb
9710 kg

Approximate Weights – Flat Floor

Body
28814 lb
13070 kg

Service Refill Capacities

Fuel Tank
185 gal
700 L
Cooling System
40 gal
151 L
Differentials and Final Drives
41 gal
155 L
Steering Tank
9 gal
34 L
Steering System (Includes Tank)
16 gal
60 L
Torque Converter / Brake / Hoist Hydraulic Tank
35 gal
133 L
Brake / Hoist System (Includes Tank)
81 gal
307 L
Torque Converter / Transmission System (Includes Sump)
19 gal
72 L

Tires

Standard Tire
Standard: 24.00-R35 (E4)
Standard: 24.00-R35 (E4)

ROPS

ROPS/FOPS Standards
Meets SAE J1040 MAY94 and ISO 3471:1994
Meets SAE J1040 MAY94 and ISO 3471:1994

Sound

Sound Standards
Meets SAE J88 APR95
Meets SAE J88 APR95

Steering

Steering Standards
Meets SAE J1511 FEB94 and ISO 5010:1992
Meets SAE J1511 FEB94 and ISO 5010:1992
Steer Angle
31 Degrees
31 Degrees
Turning Circle Clearance Diameter
78.9 ft
23.8 m

Dimensions

Height - Top of ROPS
12.92 ft
3938 mm
Overall Body Length
28.33 ft
8625 mm
Inside Body Length
21.45 ft
6537 mm
Overall Length
30.21 ft
9209 mm
Wheelbase
13.75 ft
4191 mm
Rear Axle to Tail
9.42 ft
2872 mm
Ground Clearance
2.23 ft
680 mm
Dump Clearance
2.17 ft
660 mm
Loading Height - Empty
12.83 ft
3912 mm
Inside Body Depth - Max
6.25 ft
1904 mm
Overall Height - Body Raised
28.86 ft
8796 mm
Operating Width
16.65 ft
5076 mm
Centerline Front Tire Width
10.74 ft
3275 mm
Engine Guard Clearance
2.25 ft
680 mm
Overall Canopy Width
15.5 ft
4732 mm
Inside Body Width
13.08 ft
3990 mm
Front Canopy Height
14.47 ft
4410 mm
Rear Axle Clearance
2.17 ft
650 mm
Centerline Rear Dual Tire Width
9.58 ft
2927 mm
Overall Tire Width
13.95 ft
4252 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com