|
771D Engineered for performance, designed for comfort and built to last. |
 |
|
| |
| |
| |
|
771D Quarry Truck
Overview & Specifications
Engine
- Flywheel Power
486 hp 363 kW
- Engine Model
Caterpillar 3408E Caterpillar 3408E
- Gross Power
517 hp 386 kW
- Max. Torque
1612 lb ft 2186 N·m
- Torque rise
26 % 26 %
- Displacement
1099 in3 18 L
- Net Power - ISO
485 hp 362 kW
- Net Power - SAE J1349 (6/95)
480 hp 358 kW
- Net Power - EEC 80/1269
485 hp 362 kW
- Bore
5.4 in 137 mm
- Stroke
6 in 152 mm
- Net Power - Cat
485 hp 362 kW
Approximate Weights
- Maximum Gross Machine Weight
166500 lb 75700 kg
- Chassis
166500 lb 75700 kg
- Front axle - loaded
32.9 % 32.9 %
- Front axle - empty
46.3 % 46.3 %
- Rear axle - empty
53.7 % 53.7 %
- Rear axle - loaded
67.1 % 67.1 %
- Body
23000 lb 10350 kg
Operating Specifications
- Nominal Payload Capacity
45 tons 41 tonnes
- SAE (2:1) Capacity
36 yd3 27.5 m3
Tires
- • Tires
STandard: 18.00-R33 (E4) STandard: 18.00-R33 (E4)
Transmission
- Forward 1
7.8 mph 12.6 km/h
- Forward 2
10.7 mph 17.2 km/h
- Forward 3
14.5 mph 23.3 km/h
- Reverse
10.3 mph 16.6 km/h
- Forward 5
26.4 mph 42.5 km/h
- Forward 6
35.6 mph 57.3 km/h
- Forward 4
19.5 mph 31.4 km/h
Brakes
- Brake surface - rear
8525 in2 54999 cm2
- Brake surface - front
216 in2 1395 cm2
Service Refill Capacities
- Fuel Tank Capacity
140 gal 530 L
- Cooling System
30 gal 113.5 L
- Crankcase
12 gal 45 L
- Differentials and final drives
22 gal 83 L
- Torque converter/transmission system (includes sump)
19 gal 72 L
- Brake/hoist hydraulic tank
35 gal 133 L
- Brake/hoist system (includes tank)
73 gal 277 L
- Torque converter/transmission sump
14 gal 53 L
- Steering tank
9 gal 34 L
Body Hoists
- Pump flow - high idle
110 gal/min 417 L/min
- Relief valve setting - raise
2500 psi 17225 kPa
- Body power down @ high idle
8.3 Seconds 8.3 Seconds
- Body raise time @ high idle
7.5 Seconds 7.5 Seconds
- Body lower time float
8.3 Seconds 8.3 Seconds
- Relief valve setting - lower
500 psi 3445 kPa
Suspension
- Effective cylinder stroke - rear
5.9 in 149 mm
- Rear axle oscillation
8.5 Degrees 8.5 Degrees
Capacity
- Struck
26.4 yd3 20.2 m3
- Heaped 2:1 (SAE)
36 yd3 27.5 m3
- Heaped 3:1
32.8 yd3 25.1 m3
- Heaped 1:1
44.9 yd3 34.3 m3
Final Drives
- Differential ratio
2.74:1 2.74:1
- Total reduction ratio
13.15:1 13.15:1
- Planetary ratio
4.80:1 4.80:1
| |
| |
| |
|
| |
|